按类别浏览
按类型选择
相关类别
我们线性霍尔效应传感器的优势
为您的设计寻找适合的产品
从跟踪物体的线性运动等简单解决方案到使用多个线性传感器进行液位感测,我们的线性霍尔效应传感器都能满足您的需求。
质量和性能
我们的线性霍尔效应传感器具有多种输出类型和封装选项、高性能和低功耗等多种特性,可满足您的系统要求。
客户支持
我们提供各种资源,例如 EVM、软件、应用手册、参考设计、仿真工具 (TIMSS) 以及在线支持 (E2E),可帮助您将我们的传感器整合到您的产品中。
我们线性霍尔效应传感器的优势
根据您的系统需求,在多种输出类型中进行选择:
- 单极输出可让您实现针对磁场强度或大小的更高分辨率。
- 如果极性未知,您可以借助双极输出来确定磁场的大小。
- 脉宽调制可免除使用模数转换器,从而提高对外部噪声的抗扰度并降低成本。
Linear Hall-Effect Sensor Angle Measurement Theory, Implementation... (Rev. B)
借助我们的线性霍尔效应传感器获得高灵敏度精度和低噪声,这些传感器可提供:
- 在整个温度范围内的高灵敏度精度可实现可靠测量。
- 经过优化的信号链性能和输出有助于降低噪声水平。
- 低灵敏度线性误差低至 ±0.5%。
我们的低功耗线性霍尔效应传感器:
- 延长系统电池寿命并降低维护成本。
- 包括一个器件 (TMAG5253),该器件具有使能引脚,可进入超低功耗(纳安级)关断模式并且可以在特定频率下进行外部下电上电。
- 提高系统整体效率。
借助我们的线性传感器选件,减小传感器占用面积并增加布板空间,这些选件包括:
- 具有 1.54mm² 占用面积的 Extra-small Outline No-lead (X2SON) 封装,适用于空间受限型应用。
- Small Outline Transistor (SOT)-23 和 Transistor Outline (TO)-92 业界通用封装;对于具有小尺寸和低成本要求的设计,考虑使用 SOT-23;对于从印刷电路板伸出引脚、平面感应和穿孔式制造等需要灵活性的设计,考虑使用 TO-92。
了解特色应用
Optimize sensor size and performance with linear Hall-effect sensors for appliance designs
Our linear Hall-effect sensors help facilitate bump detection, obstacle avoidance, liquid level sensing and variable speed control functions in applications such as vacuum robots, cordless power tools and washing machines.
Benefits:
- High sensitivity enables detection of far magnetic fields.
- Object detection includes both location and force of a collision.
- Motor-speed variability based on magnet distance.
- Extra-small outline no-lead (X2SON) package reduces system size.
- Ultra-low-power shutdown mode extends battery life.
特色资源
- DRV5055-5057EVM – DRV5055、DRV5056 和 DRV5057 线性霍尔效应传感器评估模块
- HALL-ADAPTER-EVM – 霍尔传感器分线适配器评估模块
- DRV5055-ANGLE-EVM – DRV5055 角度评估模块
- HALL-TRIGGER-EVM User's Guide – 用户指南
- 使用霍尔传感器进行液位检测 – 应用手册
- TI-MAGNETIC-SENSE-SIMULATOR – 包括机械运动和传感器输出的磁性仿真软件
Find the best solution for building automation designs with linear Hall-effect sensors that save power and space while improving performance
Our linear Hall-effect position sensors enable tamper detection and absolute position sensing in electronic smart locks, door and window sensors, and wireless security cameras.
Benefits:
- Determine the strength and proximity of external magnetic fields.
- Provide information about the current state of an object.
- Ease implementation with high granularity and resolution.
- Reduce system size with the extra-small outline no-lead (X2SON) package.
- Extend battery life with ultra-low-power shutdown mode.
特色资源
- DRV5055-5057EVM – DRV5055、DRV5056 和 DRV5057 线性霍尔效应传感器评估模块
- HALL-ADAPTER-EVM – 霍尔传感器分线适配器评估模块
- DRV5055-ANGLE-EVM – DRV5055 角度评估模块
- TI-MAGNETIC-SENSE-SIMULATOR – 包括机械运动和传感器输出的磁性仿真软件
Achieve voltages as low as 1.65V and as high as 38V and bipolar and unipolar response with ratio metric output
Our one-dimensional linear Hall-effect sensors enable absolute angle sensing with high resolution in industrial and automotive applications, providing position-sensing feedback to the microcontroller so that it can adjust to changing environments.
Benefits:
- Packaging options, including extra-small outline no-lead (X2SON), enable more flexibility in board placement.
- Options that allow you to match sensitivity to magnetic field strength.
- Determine the strength and proximity of external magnetic fields in order to produce sine and cosine signals.
- Enable pin power-down capability.
特色资源
- TIDA-060040 – 带有用于精确电机位置控制的霍尔效应传感器的绝对角度编码器参考设计
- DRV5055-ANGLE-EVM – DRV5055 角度评估模块
- TI-MAGNETIC-SENSE-SIMULATOR – 包括机械运动和传感器输出的磁性仿真软件