Precision DACs (≤10 MSPS)

Broad portfolio of precision DACs with a strong ecosystem for your design needs

parametric-filterView all products
Our precision digital-to-analog converter (DAC) portfolio offers a variety of products enabling control, signal generation, biasing and calibration applications. With resolution up to 20 bits, and up to 96 channels, our precision DAC portfolio delivers high-accuracy, high-throughput, small-size and low-power consumption options.

Browse by category

Select by parametric specification

Featured precision DACs

AMC67048
Precision DACs (≤10 MSPS)

12-bit 40-channel ADC, 8-channel DAC, 6-channel flexible I/O, system monitoring and system guard

Approx. price (USD) 1ku | 12

AFE53004W
Precision DACs (≤10 MSPS)

4-channel, smart AFE with 10-bit DAC, 10-bit ADC, IDAC and EEPROM

Approx. price (USD) 1ku | 2.03

DAC60516
Precision DACs (≤10 MSPS)

16-channel, 12-bit voltage output with internal 2.5V reference and 50 mA drive capability

Approx. price (USD) 1ku | 12.63

DAC121S101-SEP
Precision DACs (≤10 MSPS)

Radiation-tolerant, single-channel, low-power (0.57mW) 12-bit 5.5V digital-to-analog converter

Discover featured applications

Factory automation & control
Use precision DACs to enable analog voltage (±10V) and currents (4mA to 20mA) in programmable logic controllers, actuators, digital control systems, and field and sensor transmitters
Test & measurement
Using our precision DACs can help enable high accuracy, density and performance in advanced test and measurement systems and instruments
Aerospace & defense
Use our radiation-qualified precision DACs in designs requiring high accuracy, lower power consumption and a small footprint
Automotive
Reduce software overhead in automotive applications using smart DACs and smart analog front ends

Use precision DACs to enable analog voltage (±10V) and currents (4mA to 20mA) in programmable logic controllers, actuators, digital control systems, and field and sensor transmitters

Features:

  • ±24mA current and ±12V voltage outputs in a single device for programmable logic control.
  • Ultra-low 220µA current with an 1.8V supply, plus an Integrated Highway Addressable Remote Transducer modem for loop-powered sensor transmitters.
  • Total unadjusted error (0.1% full-scale range) with a –40°C to 125°C industrial temperature range.
  • Built-in fault detection, alarms and watchdog timers.

Featured resources

REFERENCE DESIGNS
  • TIPD215 – Less Than 1-W, Quad-Channel, Analog Output Module With Adaptive Power Management Reference Design
  • TIDA-00648 – 4-20mA Current Loop Transmitter Reference Design
PRODUCTS
  • AFE882H1 – Low-power AFE with HART ®, 16-bit DAC, 12-bit ADC for PLC and sensor transmitter applications
  • DAC8760 – 16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications
  • DAC8775 – 16-Bit Quad-Channel Programmable Current-Output and Voltage-Output Digital-to-Analog Converter (DAC)

Using our precision DACs can help enable high accuracy, density and performance in advanced test and measurement systems and instruments

Features:

  • Discrete precision DACs with resolutions as high as 20 bits.
  • High accuracy and full monotonicity (± least significant bit integral nonlinearity and differential nonlinearity).
  • Multiple output types (buffered and unbuffered input and output voltage).
  • High-density channel counts – as many as 16.

Featured resources

REFERENCE DESIGNS
  • TIDA-01040 – Battery Tester Reference Design for High Current Applications
  • TIDA-01041 – Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation
PRODUCTS
  • DAC11001B – High-grade, 20-bit, monotonic DAC with ultra-low noise, low glitch and exceptional THD performance
  • DAC80508 – True 16-bit, 8-channel, SPI, voltage-output DAC with precision internal reference
  • DAC80504 – True 16-bit, 4-channel, SPI, voltage-output DAC in QFN package with precision internal reference
HARDWARE DEVELOPMENT
  • BP-DAC11001EVM – DAC11001 20-bit ultra-low-noise low-glitch monotonic DAC BoosterPack™ plug-in module

Use our radiation-qualified precision DACs in designs requiring high accuracy, lower power consumption and a small footprint

Features:

  • Qualified Manufacturers List V-certified 12-bit DACs with a wide output dynamic range.
  • Discrete precision DACs with resolutions as high as 20 bits.
  • Low power consumption per channel.
  • Processor-independent applications with waveform generation.
  • High-precision programmable amplifier biasing with power-sequencing protection.

Featured resources

PRODUCTS
  • DAC121S101QML-SP – 12-Bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output
  • AFE10004 – 4-channel power-amplifier monitor and controller with EEPROM and output switches
  • DAC11001B – High-grade, 20-bit, monotonic DAC with ultra-low noise, low glitch and exceptional THD performance

Reduce software overhead in automotive applications using smart DACs and smart analog front ends

Features:

  • LED pattern generation such as fade in, fade out and sequencing.
  • System fault diagnostics, detection, communication and response.
  • Waveform generation such as pulse-width modulation, sine wave and square wave.
  • Single-wire communication across the body of the vehicle.

Featured resources

PRODUCTS
  • DAC43701-Q1 – Automotive, 8-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO
  • DAC43901-Q1 – Automotive one-channel 8-bit smart DAC with turn-indicator animation and fade-in fade-out control
TECHNICAL RESOURCES

Technical resources

Video series
Video series
TI Precision Labs - DACs
These on-demand courses and tutorials include introductory ideas about device architecture in addition to advanced, application-specific problem-solving, using both theory and practical knowledge.
Resource
Resource
Precision DAC circuits
Explore a comprehensive library of precision DAC sub-circuit ideas that you can easily adapt to meet your specific end equipment needs - including a free e-book
Video
Video
Introduction to precision DACs 
Learn about what a precision DAC is, what the TI portfolio provides, and a few applications where you can find these devices.