Product details

Number of DAC channels 8 Interface type I2C, SPI Rating Catalog Features Flexible GPIOs, Temp sensor, Voltage monitoring Operating temperature range (°C) -40 to 125 ADC resolution (bps) 12 DAC resolution (bps) 12 Number of GPIOs 6
Number of DAC channels 8 Interface type I2C, SPI Rating Catalog Features Flexible GPIOs, Temp sensor, Voltage monitoring Operating temperature range (°C) -40 to 125 ADC resolution (bps) 12 DAC resolution (bps) 12 Number of GPIOs 6
HTQFP (PAP) 64 144 mm² 12 x 12
  • Eight monotonic 12-bit DACs
    • Output range: 0V to 5V
    • High current-drive capability
  • Up to 40-channel, 12-bit SAR ADC
    • High sample rate: 250kSPS
    • Input ranges: 0V to 5V and 0V to 2.5V
    • Programmable out-of-range alarms
  • Guard logic
    • Six FlexIO pins
    • Programmable threshold detector with hysteresis
    • Sequencing features
  • Internal 2.5V reference
  • Internal temperature sensor
    • Accuracy: ±2.5°C, maximum
    • Resolution: 0.0625°C
    • Out of-range temperature alarm
  • Selectable SPI and I2C interfaces: 1.65V to 5.5V
  • Specified temperature range: –40°C to +125°C
  • Operating temperature range: –40°C to +150°C
  • Eight monotonic 12-bit DACs
    • Output range: 0V to 5V
    • High current-drive capability
  • Up to 40-channel, 12-bit SAR ADC
    • High sample rate: 250kSPS
    • Input ranges: 0V to 5V and 0V to 2.5V
    • Programmable out-of-range alarms
  • Guard logic
    • Six FlexIO pins
    • Programmable threshold detector with hysteresis
    • Sequencing features
  • Internal 2.5V reference
  • Internal temperature sensor
    • Accuracy: ±2.5°C, maximum
    • Resolution: 0.0625°C
    • Out of-range temperature alarm
  • Selectable SPI and I2C interfaces: 1.65V to 5.5V
  • Specified temperature range: –40°C to +125°C
  • Operating temperature range: –40°C to +150°C

The AMC67048 is a highly integrated analog system-guard designed for high-density, general-purpose monitor-control systems, telemetry, and redundancy safety. The AMC67048 has a 12-bit, 250kSPS analog-to-digital converter (ADC) with up to 40 channels. The ADC has a programmable output range from either 0V to 2.5V or 0V to 5V. The device incorporates eight, 12-bit digital-to-analog converters (DACs) with a high-current drive capable of sourcing and sinking up to 100mA. In addition, the device contains FLEXIO pins that can either be device inputs or outputs, and are part of the device guard logic. The guard logic is designed to simplify monitoring through multiple alarms, out-of-bound ADC monitoring, and sequencing. The FLEXIO and DAC pins can be used as additional ADC channels.

Communication to the device is done through an autodetected, 4-wire SPI-compatible or 2-wire I2C interface.

The AMC67048 high channel density, guard features, wide operating temperature range, and guard logic make this device an excellent choice for system monitoring and redundancy safety monitoring in applications such as servers and avionics telemetry. This device is designed to work independently through the integrated alarm detection or work with an MCU to provide all-in-one system monitoring.

The AMC67048 is a highly integrated analog system-guard designed for high-density, general-purpose monitor-control systems, telemetry, and redundancy safety. The AMC67048 has a 12-bit, 250kSPS analog-to-digital converter (ADC) with up to 40 channels. The ADC has a programmable output range from either 0V to 2.5V or 0V to 5V. The device incorporates eight, 12-bit digital-to-analog converters (DACs) with a high-current drive capable of sourcing and sinking up to 100mA. In addition, the device contains FLEXIO pins that can either be device inputs or outputs, and are part of the device guard logic. The guard logic is designed to simplify monitoring through multiple alarms, out-of-bound ADC monitoring, and sequencing. The FLEXIO and DAC pins can be used as additional ADC channels.

Communication to the device is done through an autodetected, 4-wire SPI-compatible or 2-wire I2C interface.

The AMC67048 high channel density, guard features, wide operating temperature range, and guard logic make this device an excellent choice for system monitoring and redundancy safety monitoring in applications such as servers and avionics telemetry. This device is designed to work independently through the integrated alarm detection or work with an MCU to provide all-in-one system monitoring.

Download View video with transcript Video

Request more information

The full data sheet and other design resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet AMC67048 DAC and ADC Analog Monitor and Supervisor datasheet PDF | HTML 24 Sep 2025
Application note Supporting High-Voltage or Bipolar Voltage Sensing with AMC67048 PDF | HTML 05 Nov 2025
Certificate AMC67048EVM EU Declaration of Conformity (DoC) 01 Jul 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC67048EVM — AMC67048 evaluation module

The AMC67048EVM is an easy-to-use platform to evaluate the functionality and performance of the AMC67048 device. The AMC67048EVM has optional circuits and jumpers to configure the device for different applications.

The evaluation module (EVM) comes with an FT4232 installed to facilitate SPI and I2C (...)

Driver or library

AMC67048-DESIGN AMC67048 Design files

AMC67048 full datasheet
Supported products & hardware

Supported products & hardware

GUI for evaluation module (EVM)

AMC67048EVM-GUI GUI for the AMC67048EVM

Windows based GUI for the AMC67048EVM
Supported products & hardware

Supported products & hardware

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos