SBASAU9 October 2024 ADC3908D025 , ADC3908D065 , ADC3908D125 , ADC3908S025 , ADC3908S065 , ADC3908S125
PRODUCTION DATA
Displacement sensors
Detection equipment
The ADC3908Dx and ADC3908Sx are a family of ultra-low power 8-bit 125MSPS high-speed dual and single channel analog-to-digital converters. High-speed control loops benefit from the short latency of only 1 clock cycle. The ADC consumes only 90mW at 125MSPS with a power consumption that scales with lower sampling rates.
The ADC3908Dx and ADC3908Sx uses parallel DDR or SDR CMOS interface to output the data, and can be driven at +1.8V or +3.3V to accommodate various receiver requirements. The analog input and output interface can be easily configured via pin control (Interface Configuration Table). The device is a pin-to-pin compatible family of ADCs with 8 and 10-bit resolution and different speed grades. The device is available in a 32-pin VQFN package, and supports industrial temperature range from -40 to +105°C.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
ADC3908D025, 'D065, 'D125 ADC3908S025,'S065, 'S125 | VQFN (32) | 4mm × 4mm |
PART NUMBER (c= #CH; sss= MSPS) | RESOLUTION | SAMPLING RATE MSPS |
---|---|---|
ADC3910csss | 10-Bit | 25, 65, 125 |
ADC3908csss | 8-Bit | 25, 65, 125 |
Device | Resolution (Bits) | Channels | Sample Rate (MSPS) | Control Interface | Digital Features |
---|---|---|---|---|---|
ADC3910D125 | 10 | 2 | 125 | SPI Control | Full Features |
ADC3910S125 | 10 | 1 | 125 | SPI Control | Full Features |
ADC3910D065 | 10 | 2 | 65 | SPI Control | Full Features |
ADC3910S065 | 10 | 1 | 65 | SPI Control | Full Features |
ADC3910D025 | 10 | 2 | 25 | SPI Control | Full Features |
ADC3910S025 | 10 | 1 | 25 | SPI Control | Full Features |
ADC3908D125 | 8 | 2 | 125 | Pin Control | Not available |
ADC3908S125 | 8 | 1 | 125 | Pin Control | Not available |
ADC3908D065 | 8 | 2 | 65 | Pin Control | Not available |
ADC3908S065 | 8 | 1 | 65 | Pin Control | Not available |
ADC3908D025 | 8 | 2 | 25 | Pin Control | Not available |
ADC3908S025 | 8 | 1 | 25 | Pin Control | Not available |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
INPUT or REFERENCE | |||
INAP | 10 | I | Positive analog input, channel A |
INAM | 11 | I | Negative analog input, channel A |
INBP/NC | 14 | I | Positive analog input, channel B (NC on single channel device) |
INBM/NC | 15 | I | Negative analog input, channel B (NC on single channel device) |
VCM | 7 | O | Common-mode voltage output for the analog inputs, 1.25 V |
CLOCK | |||
CLK | 8 | I | Sampling clock input for the ADC |
CONFIGURATION | |||
RESET | 9 | I | Hardware reset. Active high. This pin has an internal 60 kΩ pull-down resistor. |
M0 | 16 | I | Default, internal 40 kΩ
pull-down resistor. Tie to GND for dual channel devices or AVDD for single channel devices. This pin is used to configure default operating conditions. Interface configuration table |
M1 | 18 | I | Default, internal 40 kΩ pull-down resistor. This pin is used to configure default operating conditions. Interface configuration table |
M2 | 19 | I | Default, internal 40 kΩ pull-down resistor. This pin is used to configure default operating conditions. Interface configuration table |
DIGITAL INTERFACE | |||
D0 | 32 | O | Parallel CMOS digital lane output data. |
D1 | 31 | O | |
D2 | 26 | O | |
D3 | 25 | O | |
D4 | 24 | O | |
D5 | 23 | O | |
D6 | 22 | O | |
D7 | 21 | O | |
DCLK | 30 | O | CMOS output for data bit clock. |
DCLK | 29 | O | Inverse data bit clock for CMOS output data. |
PDN | 6 | I | Default, pin has 60 kΩ pull-down. When PDN is pulled high device is put in a powerdown state. |
POWER SUPPLY | |||
AVDD | 12, 13 | I | Analog 1.8 V power supply |
GND | PowerPAD™ | I | Analog Ground, 0 V |
IOVDD | 27 | I | 1.8 V power supply for digital interface |
DGND | 5, 28 | I | Ground, 0 V for digital interface |
OTHER | |||
NC | 1, 2, 3, 4, 5, 17, 20 | - | No connection. Connect to ground. |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Supply voltage range 1.8 V, AVDD | –0.3 | 2.1 | V | |
Supply voltage range 1.8 V to 3.3 V, IOVDD | –0.3 | 3.6 | ||
Supply voltage range, GND, DGND | –0.3 | 0.3 | ||
Voltage applied to input pins | INAP/M, INBP/M, CLK | –0.3 | 2.1 | |
RESET, PDN, M0 , M1, M2 | –0.3 | 2.1 | ||
Junction temperature, TJ | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 1000 | V |
Charged device model (CDM), per ANSI/ESDA/JEDEC JS-002, all pins(2) | 500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage range | Supply voltage range 1.8v | AVDD(1) | 1.7 | 1.8 | 1.9 | V |
Supply voltage range | IOVDD(1) | 1.7 | 1.8 | 1.9 | V | |
Supply voltage range | Supply voltage range 3.3v | IOVDD(1) | 3.2 | 3.3 | 3.4 | V |
TA | Operating free-air temperature | –40 | 105 | °C | ||
TJ | Operating junction temperature | 115(2) | °C |
THERMAL METRIC(1) | ADC39xx | UNIT | |
---|---|---|---|
RSM (QFN) | |||
32 Pins | |||
RΘJA | Junction-to-ambient thermal resistance | 38.1 | °C/W |
RΘJC(top) | Junction-to-case (top) thermal resistance | 37.2 | °C/W |
RΘJB | Junction-to-board thermal resistance | 17.9 | °C/W |
ΨJT | Junction-to-top characterization parameter | 1 | °C/W |
ΨJB | Junction-to-board characterization parameter | 17.9 | °C/W |
RΘJC(bot) | Junction-to-case (bottom) thermal resistance | 7.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3908D025 | ||||||
IAVDD | Analog supply current | Fs = 25MSPS, dual channel, DDR CMOS | 28 | 31 | mA | |
IIOVDD | Digital supply current | 3 | 9 | mA | ||
PDIS | Power dissipation | 56 | mW | |||
ADC3908S025 | ||||||
IAVDD | Analog supply current | Fs = 25MSPS, single channel, SDR CMOS | 19 | 22 | mA | |
IIOVDD | Digital supply current | 3 | 8 | mA | ||
PDIS | Power dissipation | 40 | mW | |||
ADC3908D065 | ||||||
IAVDD | Analog supply current | Fs = 65MSPS, dual channel, DDR CMOS | 32 | 34 | mA | |
IIOVDD | Digital supply current | 7 | 14 | mA | ||
PDIS | Power dissipation | 70 | mW | |||
ADC3908S065 | ||||||
IAVDD | Analog supply current | Fs = 65MSPS, single channel, SDR CMOS | 21 | 24 | mA | |
IIOVDD | Digital supply current | 6 | 13 | mA | ||
PDIS | Power dissipation | 49 | mW | |||
ADC3908D125 | ||||||
IAVDD | Analog supply current | Fs = 125MSPS, dual channel, DDR CMOS | 38 | 40 | mA | |
IIOVDD | Digital supply current | 12 | 21 | mA | ||
PDIS | Power dissipation | 90 | mW | |||
ADC3908S125 | ||||||
IAVDD | Analog supply current | Fs = 125MSPS, single channel, SDR CMOS | 24 | 27 | mA | |
IIOVDD | Digital supply current | 10 | 18 | mA | ||
PDIS | Power dissipation | 61 | mW | |||
Power down | ||||||
PDIS | Power consumption in power down | 3 | mW |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC ACCURACY (25 MSPS) | ||||||
No missing codes | 8 | bits | ||||
DNL | Differential nonlinearity | -0.35 | ±0.15 | +0.35 | LSB | |
INL | Integral nonlinearity | -0.6 | ±0.25 | +0.6 | LSB | |
VOS_ERR | Offset error | -2.75 | ±1 | +2.75 | LSB | |
VOS_DRIFT | Offset drift over temperature | 0.001 | LSB/ºC | |||
GAINERR | Gain error | Internal Reference | ±0.8 | %FSR | ||
GAINDRIFT | Gain drift over temperature | Internal Reference | -102 | ppm/ºC | ||
DC ACCURACY (65 MSPS) | ||||||
No missing codes | 8 | bits | ||||
DNL | Differential nonlinearity | -0.35 | ±0.15 | +0.35 | LSB | |
INL | Integral nonlinearity | -0.6 | ±0.25 | +0.6 | LSB | |
VOS_ERR | Offset error | -2.75 | ±1 | -2.75 | LSB | |
VOS_DRIFT | Offset drift over temperature | 0.001 | LSB/ºC | |||
GAINERR | Gain error | Internal Reference | ±0.8 | %FSR | ||
GAINDRIFT | Gain drift over temperature | Internal Reference | -102 | ppm/ºC | ||
DC ACCURACY (125 MSPS) | ||||||
No missing codes | 8 | bits | ||||
DNL | Differential nonlinearity | -0.35 | ±0.15 | +0.35 | LSB | |
INL | Integral nonlinearity | -0.6 | ±0.25 | +0.6 | LSB | |
VOS_ERR | Offset error | -2.75 | ±1 | 2.75 | LSB | |
VOS_DRIFT | Offset drift over temperature | 0.001 | LSB/ºC | |||
GAINERR | Gain error | Internal Reference | ±0.8 | %FSR | ||
GAINDRIFT | Gain drift over temperature | Internal Reference | -102 | ppm/ºC | ||
ADC ANALOG INPUT (INAP/M, INBP/M) | ||||||
FS | Input full scale | Differential | 1.9 | Vpp | ||
Single-ended | 0.95 | Vpp | ||||
CIN | Differential input Capacitance | FIN = 100 kHz | 7 | pF | ||
VCM | Input common mode voltage | VOCM - 50mV | 1.275 | VOCM + 50mV | V | |
VOCM | Output common mode voltage | 1.25 | V | |||
BW | Analog Input Bandwidth (-3dB) | 150 | MHz | |||
CLOCK INPUT | ||||||
Input clock frequency | ADC3908D125, ADC3908S125 | 5 | 125 | MHz | ||
ADC3908D065, ADC3908S065 | 5 | 65 | MHz | |||
ADC3908D025, ADC3908S025 | 5 | 25 | MHz | |||
VIH | High level input voltage | AVDD - 0.3 | 1.8 | Vpp | ||
VIL | Low level input voltage | 0 | AVSS + 0.3 | V | ||
CIN | Input capacitance | 0.5 | pF | |||
Clock duty cycle | 45 | 50 | 55 | % | ||
DIGITAL INPUTS (RESET, PDN, M0, M1, M2) | ||||||
VIH | High level input voltage | 1.4 | V | |||
VIL | Low level input voltage | 0.4 | V | |||
IIH | High level input current | 90 | 150 | uA | ||
IIL | Low level input current | -150 | -90 | uA | ||
CI | Input capacitance | 1.5 | pF | |||
DIGITAL CMOS OUTPUTS (D0:D07) | ||||||
Output data rate | per CMOS output pin | 250 | Mbps | |||
VOH | High level output voltage | ILOAD = -400 uA | IOVDD - 0.1 | IOVDD | V | |
VOL | Low level output voltage | ILOAD = 400 uA | 0.1 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
NSD | Noise Spectral Density | fIN = 10 MHz, AIN = -20 dBFS | -120.8 | dBFS/Hz | ||
SNR | Signal to noise ratio, excluding DC, HD2 to HD5 | fIN = 1.1 MHz | 49.9 | dBFS | ||
fIN = 5 MHz | 48 | 49.9 | ||||
fIN = 10 MHz | 49.9 | |||||
fIN = 20 MHz | 49.9 | |||||
SINAD | Signal to noise and distortion ratio, excluding DC offset | fIN = 1.1 MHz | 49.6 | dBFS | ||
fIN = 5 MHz | 49.7 | |||||
fIN = 10 MHz | 49.7 | |||||
fIN = 20 MHz | 49.7 | |||||
ENOB | Effective number of bits, excluding DC offset | fIN = 1.1 MHz | 8.0 | Bit | ||
fIN = 5 MHz | 8.0 | |||||
fIN = 10 MHz | 8.0 | |||||
fIN = 20 MHz | 8.0 | |||||
THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | -61 | dBc | ||
fIN = 5 MHz | -63 | |||||
fIN = 10 MHz | -63 | |||||
fIN = 20 MHz | -64 | |||||
SFDR | Spur free dynamic range including second and third harmonic | fIN = 1.1 MHz | 63 | dBFS | ||
fIN = 5 MHz | 60 | 65 | ||||
fIN = 10 MHz | 64 | |||||
fIN = 20 MHz | 64 | |||||
SPUR | Spur free dynamic range (excluding DC, HD2, HD3) | fIN = 1.1 MHz | 67 | dBFS | ||
fIN = 5 MHz | 63 | 68 | ||||
fIN = 10 MHz | 68 | |||||
fIN = 20 MHz | 68 | |||||
IMD3 | Two tone inter-modulation distortion | fIN = 8/10 MHz, AIN = -7 dBFS/tone | -91 | dBc | ||
XTALK | Channel-to-channel crosstalk | Aggressor = 1.1 MHz | 107 | dBFS | ||
Aggressor = 10 MHz | 97 | |||||
Aggressor = 20 MHz | 93 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
NSD | Noise Spectral Density | fIN = 10 MHz, AIN = -20 dBFS | -125.0 | dBFS/Hz | ||
SNR | Signal to noise ratio, excluding DC, HD2 to HD5 | fIN = 1.1 MHz | 49.8 | dBFS | ||
fIN = 5 MHz | 47 | 49.8 | ||||
fIN = 10 MHz | 49.8 | |||||
fIN = 20 MHz | 49.8 | |||||
fIN = 40 MHz | 49.8 | |||||
fIN = 70 MHz | 49.8 | |||||
SINAD | Signal to noise and distortion ratio, excluding DC offset | fIN = 1.1 MHz | 49.6 | dBFS | ||
fIN = 5 MHz | 49.7 | |||||
fIN = 10 MHz | 49.7 | |||||
fIN = 20 MHz | 49.7 | |||||
fIN = 40 MHz | 49.6 | |||||
fIN = 70 MHz | 49.6 | |||||
ENOB | Effective number of bits, excluding DC offset | fIN = 1.1 MHz | 8.0 | Bit | ||
fIN = 5 MHz | 8.0 | |||||
fIN = 10 MHz | 8.0 | |||||
fIN = 20 MHz | 8.0 | |||||
fIN = 40 MHz | 8.0 | |||||
fIN = 70 MHz | 8.0 | |||||
THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | -61 | dBc | ||
fIN = 5 MHz | -63 | |||||
fIN = 10 MHz | -63 | |||||
fIN = 20 MHz | -64 | |||||
fIN = 40 MHz | -62 | |||||
fIN = 70 MHz | -61 | |||||
SFDR | Spur free dynamic range including second and third harmonic | fIN = 1.1 MHz | 62 | dBFS | ||
fIN = 5 MHz | 60 | 64 | ||||
fIN = 10 MHz | 64 | |||||
fIN = 20 MHz | 65 | |||||
fIN = 40 MHz | 63 | |||||
fIN = 70 MHz | 62 | |||||
SPUR | Spur free dynamic range (excluding DC, HD2, HD3) | fIN = 1.1 MHz | 68 | dBFS | ||
fIN = 5 MHz | 61 | 68 | ||||
fIN = 10 MHz | 68 | |||||
fIN = 20 MHz | 68 | |||||
fIN = 40 MHz | 68 | |||||
fIN = 70 MHz | 68 | |||||
IMD3 | Two tone inter-modulation distortion | fIN = 8/10 MHz, AIN = -7 dBFS/tone | -91 | dBc | ||
XTALK | Channel-to-channel crosstalk | Aggressor = 1.1 MHz | 106 | dBFS | ||
Aggressor = 10 MHz | 102 | |||||
Aggressor = 20 MHz | 97 |