Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AM62Ax
Sitara™ Processors
1 Features
Processor
Cores:
- Up
to Quad 64-bit Arm®Cortex®-A53 microprocessor
subsystem at up to 1.4GHz
- Quad-core Cortex-A53 cluster with 512KB
L2 shared cache with SECDED ECC
- Each A53 core has 32KB L1 DCache
with SECDED ECC and 32KB L1 ICache with Parity
protection
- Single-core Arm®Cortex®-R5F at up to 800MHz,
integrated as part of MCU Channel with FFI
- 32KB ICache, 32KB L1 DCache, and 64KB TCM with
SECDED ECC on all memories
- 512KB SRAM with SECDED ECC
- Single-core Arm®Cortex®-R5F at up to 800MHz,
integrated to support Device Management
- 32KB ICache, 32KB L1 DCache, and 64KB TCM with
SECDED ECC on all memories
- Deep Learning
Accelerator based on Single-core C7x
- C7x floating point, up to 40 GFLOPS, 256-bit
Vector DSP at 1.0GHz
- Matrix Multiply Accelerator (MMA), up to 2TOPS
(8b) at 1.0GHz
- 64KB L1 DCache with SECDED ECC and 32KB L1 ICache
with Parity protection
- 1.25MB of L2 SRAM with SECDED ECC
- Vision Processing
Accelerators (VPAC) with Image Signal Processor (ISP) and
multiple vision assist accelerators:
- 315MPixel/s ISP; Up to 5MP @ 60fps
- Support for 12-bit RGB-IR
- Support for up to 16-bit input RAW format
- Line support up to 4096
- Wide Dynamic Range (WDR), Lens Distortion
Correction (LDC), Vision Imaging Subsystem (VISS),
and Multi-Scalar (MSC) support
- Output color format : 8-bits, 12-bits, and YUV
4:2:2, YUV 4:2:0, RGB, HSV/HSL
Multimedia:
- Display
subsystem
- Single display support
- Up to 2048x1080 @ 60fps
- Up to 165MHz pixel clock support with independent
PLL
- DPI 24-bit RGB parallel interface
- Supports safety features such as freeze frame
detection and MISR data check
- One Camera Serial interface
(CSI-2) Receiver with 4-Lane D-PHY
- MIPI®
CSI-2 v1.3 Compliant + MIPI D-PHY 1.2
- Support for 1,2,3 or 4 data lane mode up to
1.5Gbps per lane
- ECC verification/correction with CRC check + ECC
on RAM
- Virtual Channel support (up to 16)
- Ability to write stream data directly to DDR via
DMA
- Video
Encoder/Decoder
- Support for HEVC (H.265) Main profiles at Level
5.1 High-tier
- Support for H.264 BaseLine/Main/High Profiles at
Level 5.2
- Support for up to 4K UHD resolution
(3840 × 2160)
- Clocking options supporting 240MPixels/s,
120MPixels/s, or
60MPixels/s
- Motion JPEG
encode at 416MPixels/s with
resolutions up to 4K UHD (3840 × 2160)
Memory
Subsystem:
- Up to 2.29MB of
On-chip RAM
- 64KB of On-Chip RAM (OCRAM) with SECDED ECC, can
be divided into smaller banks in increments of
32KB for as many as 2 separate memory banks
- 256KB of On-Chip RAM with SECDED ECC in SMS
Subsystem
- 176KB of On-Chip RAM with SECDED ECC in SMS
Subsystem for TI security firmware
- 512KB of On-chip RAM with SECDED ECC in
Cortex-R5F MCU Subsystem
- 64KB of On-chip RAM with SECDED ECC in
Device/Power Manager Subsystem
- 1.25MB of L2 SRAM with SECDED ECC in C7x Deep
Learning Accelerator
- DDR Subsystem
(DDRSS)
- Supports LPDDR4
- 32-bit data bus with inline ECC
- Supports speeds up to 3733MT/s
- Max addressable range of 8GBytes
Functional
Safety:
- Functional Safety-Compliant
targeted [Industrial]
- Developed for functional safety applications
- Documentation will be available to aid IEC 61508
functional safety system design
- Systematic capability up to SIL 3 targeted
- Hardware Integrity up to SIL 2 targeted
- Safety-related certification
- IEC 61508 by TÜV SÜD
planned
- Functional Safety-Compliant
targeted [Automotive]
- Developed for functional safety applications
- Documentation will be available to aid ISO 26262
functional safety system design
- Systematic capability up to ASIL D targeted
- Hardware integrity up to ASIL B targeted
- Safety-related certification
- ISO 26262 by TÜV SÜD planned
- AEC - Q100
qualified [Automotive]
Security:
- Secure boot
supported
- Hardware-enforced Root-of-Trust (RoT)
- Support to switch RoT via backup key
- Support for takeover protection, IP protection,
and anti-roll back protection
- Trusted Execution
Environment (TEE) supported
- Arm TrustZone® based TEE
- Extensive firewall support for isolation
- Secure watchdog/timer/IPC
- Secure storage support
- Replay Protected Memory Block (RPMB) support
- Dedicated
Security Controller with user programmable HSM core and
dedicated security DMA & IPC subsystem for isolated
processing
- Cryptographic
acceleration supported
- Session-aware cryptographic engine with ability
to auto-switch key-material based on incoming data
stream
- Supports cryptographic cores
- AES – 128-/192-/256-Bit key sizes
- SHA2 – 224-/256-/384-/512-Bit key sizes
- DRBG with true random number generator
- PKA (Public Key Accelerator) to Assist in RSA/ECC
processing for secure boot
- Debugging
security
- Secure software controlled debug access
- Security aware debugging
High-Speed Interfaces:
- Integrated
Ethernet switch supporting (total 2 external ports)
- RMII(10/100) or RGMII (10/100/1000)
- IEEE1588 (Annex D, Annex E, Annex F with 802.1AS
PTP)
- Clause 45 MDIO PHY management
- Packet Classifier based on ALE engine with 512
classifiers
- Priority based flow control
- Time Sensitive Networking (TSN) support
- Four CPU H/W interrupt Pacing
- IP/UDP/TCP checksum offload in hardware
- Two USB2.0
Ports
- Port configurable as USB host, USB peripheral, or
USB Dual-Role Device (DRD mode)
- Integrated USB VBUS detection
General
Connectivity:
- 9x Universal
Asynchronous Receiver-Transmitters (UART)
- 5x Serial
Peripheral Interface (SPI) controllers
- 6x
Inter-Integrated Circuit (I2C) ports
- 3x Multichannel
Audio Serial Ports (McASP)
- Transmit and Receive Clocks up to 50MHz
- Up to 4/6/16 Serial Data Pins across 3x McASP
with Independent TX and RX Clocks
- Supports Time Division Multiplexing (TDM),
Inter-IC Sound (I2S), and Similar Formats
- Supports Digital Audio Interface Transmission
(SPDIF, IEC60958-1, and AES-3 Formats)
- FIFO Buffers for Transmit and Receive (256
Bytes)
- Support for audio reference output clock
- 3x enhanced PWM
modules (ePWM)
- 3x enhanced
Quadrature Encoder Pulse modules (eQEP)
- 3x enhanced
Capture modules (eCAP)
- General-Purpose
I/O (GPIO), All LVCMOS I/O can be configured as GPIO
- 3x Controller
Area Network (CAN) modules with CAN-FD support
- Conforms w/ CAN Protocol 2.0 A, B and ISO
11898-1
- Full CAN FD support (up to 64 data bytes)
- Parity/ECC check for Message RAM
- Speed up to 8Mbps
Media and Data
Storage:
- 3x Multi-Media
Card/Secure
Digital® (MMC/SD®/SDIO) interface
- 1x 8-bit eMMC interface up to HS200 speed
- 2x 4-bit SD/SDIO interface up to UHS-I
- Compliant with eMMC 5.1, SD 3.0, and SDIO Version
3.0
- 1×
General-Purpose Memory Controller (GPMC) up to 133MHz
- Flexible 8- and 16-bit Asynchronous Memory
Interface with up to four Chip (22-bit address)
Selects (NAND, NOR, Muxed-NOR, and SRAM)
- Uses BCH code to support 4-, 8-, or 16-bit
ECC
- Uses Hamming code to support 1-bit ECC
- Error Locator Module (ELM)
- Used with the GPMC to locate addresses of data
errors from syndrome polynomials generated using a
BCH algorithm
- Supports 4-, 8-, and 16-bit per 512-Byte block
error location based on BCH algorithms
- OSPI/QSPI with
DDR / SDR support
- Support for Serial NAND and Serial NOR Flash
devices
- 4GBytes memory address support
- XIP mode with optional on-the-fly encryption
Power Management:
- Low-power modes
supported by Device/Power Manager
- Partial IO support for CAN/GPIO/UART wakeup
- DeepSleep : I/O + DDR (suspend to RAM)
- DeepSleep
- MCU Only
- Standby
- Dynamic frequency scaling for Cortex-A53
Boot Options:
- UART
- I2C
EEPROM
- OSPI/QSPI
Flash
- GPMC NOR/NAND
Flash
- Serial NAND
Flash
- SD Card
- eMMC
- USB (host) boot
from Mass Storage device
- USB (device) boot
from external host (DFU mode)
- Ethernet
Technology /
Package:
- 16-nm FinFET
technology
- 18mm x 18mm,
0.8mm pitch full-array, 484-pin FCBGA (AMB)
- 18mm x 18mm, 0.8mm pitch full-array, 484-pin FCCSP (ANF)
2 Applications
- Driver Monitoring System (DMS) / Occupancy
Monitoring System (OMS)
- eMirror/Camera Mirror System (CMS)
- Machine
Vision Camera
- Barcode scanner
- Front
camera system
- Stick up camera / Video doorbell
- Autonomous Mobile Robots (AMR)