Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AM654x, AM652x Sitara™ Processors
Silicon Revision 2.1
1 Features
Processor cores:
- Dual- or quad-core Arm®Cortex®-A53 microprocessor subsystem at up to 1.1 GHz
- Up to two dual-core or two
single-core Arm®Cortex®-A53 clusters with 512KB L2 cache including SECDED
- Each A53 core has 32KB L1 ICache and
32K L1 DCache
- Dual-core Arm®Cortex®-R5F at up to 400 MHz
- Supports lockstep mode
- 16KB ICache, 16KB DCache, and 64KB
RAM per R5F core
Industrial
subsystem:
- Three gigabit Industrial Communication
Subsystems (PRU_ICSSG)
- Up to two 10/100/1000 Ethernet ports
per PRU_ICSSG
- Supports two SGMII ports(2)
- Compatibility with 10/100Mb
PRU-ICSS
- 24× PWMs per PRU_ICSSG
- Cycle-by-cycle control
- Enhanced trip control
- 18× Sigma-delta filters per PRU_ICSSG
- Short circuit logic
- Over-current logic
- 6× Multi-protocol position encoder
interfaces per PRU_ICSSG
Memory subsystem:
- Up to 2MB of on-chip L3 RAM with
SECDED
- Multi-core Shared Memory Controller
(MSMC)
- Up to 2MB (2 banks × 1MB) SRAM with
SECDED
- Shared coherent Level 2 or Level
3 memory-mapped SRAM
- Shared coherent Level 3
Cache
- 256-bit processor port bus and 40-bit
physical address bus
- Coherent unified bi-directional
interfaces to connect to processors or device masters
- L2, L3 Cache pre-warming and post
flushing
- Bandwidth management with starvation
bound
- One infrastructure master
interface
- Single external memory master
interface
- Supports distributed virtual
system
- Supports internal DMA engine – Data
Routing Unit (DRU)
- ECC error protection
- DDR Subsystem (DDRSS)
- Supports DDR4 memory types up to DDR-1600
- 32-bit data bus and 7-bit SECDED
bus
- 8 GB of total addressable space
- General-Purpose Memory Controller (GPMC)
Functional Safety:
- Functional Safety-Compliant [Industrial]
- Developed for functional safety
applications
- Documentation available to aid IEC
61508 functional safety system design
- Systematic capability up to SIL
3
- Hardware Integrity up to SIL 2
- Safety-related certification
- Functional safety features:
- ECC or parity on calculation-critical
memories and internal bus interconnect
- Firewalls to help provide Freedom
From Interference (FFI)
- Built-In Self-Test (BIST) for
CPU, high-end timers, and on-chip RAM
- Hardware error injection support for
test-for-diagnostics
- Error Signaling Modules (ESM) for
capture of functional safety related errors
- Voltage, temperature, and clock
monitoring
- Windowed and non-windowed watchdog
timers in multiple clock domains
- MCU island
- Isolation of the dual-core Arm®Cortex®-R5F microprocessor subsystem
- Separate voltage, clocks, resets, and
dedicated peripherals
- Internal MCSPI connection to the rest
of SoC
Security:
- Secure boot supported
- Hardware-enforced root-of-trust
- Support to switch root-of-trust via
backup key
- Support for takeover protection, IP
protection, and anti-roll back protection
- Cryptographic acceleration supported
- Session-aware cryptographic engine
with ability to auto-switch key-material based on incoming data stream
- Supports cryptographic cores
- AES – 128/192/256 bits key
sizes
- 3DES – 56/112/168 bits key
sizes
- MD5, SHA1
- SHA2 – 224/256/384/512
- DRBG with true random number
generator
- PKA (public key accelerator) to
assist in RSA/ECC processing
- DMA support
- Debugging security
- Secure software-controlled debug
access
- Security aware debugging
- Trusted Execution Environment (TEE)
supported
- Arm®TrustZone® based TEE
- Extensive firewall support for
isolation
- Secure DMA path and interconnect
- Secure watchdog/timer/IPC
- Secure storage support
- On-the-fly encryption and authentication
support for OSPI interface
- Networking security support for data
(payload) encryption/authentication via packet based hardware cryptographic engine
- Security coprocessor (DMSC) for key and
security management, with dedicated device level interconnect for security software
SoC services:
- Device Management Security Controller
(DMSC)
- Centralized SoC system
controller
- Manages system services including
initial boot, security, functional safety and clock/reset/power management
- Power management controller for
active and low power modes
- Communication with various processing
units over message manager
- Simplified interface for optimizing
unused peripherals
- Tracing and debugging capability
- Sixteen 32-bit general-purpose
timers
- Two data movement and control Navigator
Subsystems (NAVSS)
- Ring Accelerator (RA)
- Unified DMA (UDMA)
- Up to 2 Timer Managers (TM) (1024
timers each)
Multimedia:
- Display subsystem
- Two fully input-mapped overlay
managers associated with two display outputs
- One port MIPI® DPI parallel interface
- One port OLDI
- PowerVR® SGX544-MP1 3D
Graphics Processing Unit (GPU)
- One Camera Serial Interface-2 (MIPI
CSI-2)
- One port video capture: BT.656/1120 (no
embedded sync)
High-speed interfaces:
- One Gigabit Ethernet (CPSW) interface
supporting
- RMII (10/100) or RGMII
(10/100/1000)
- IEEE1588 (2008 Annex D, Annex E,
Annex F) with 802.1AS PTP
- Audio/video bridging
(P802.1Qav/D6.0)
- Energy-efficient Ethernet
(802.3az)
- Jumbo frames (2024 bytes)
- Clause 45 MDIO PHY management
- Two PCI-Express® ( PCIe®) revision 3.1 subsystems(2)
- Supports Gen2 (5.0GT/s) operation
- Two independent 1-lane, or a single
2-lane port
- Support for concurrent root-complex
and end-point operation
- USB 3.1 Dual-Role Device (DRD)
subsystem(2)
- One enhanced SuperSpeed Gen1
port
- One USB 2.0 port
- Each port independently configurable
as USB host, USB peripheral, or USB DRD
General
connectivity:
- 6× Inter-Integrated Circuit ( I2C™) ports
- 5× configurable UART/IrDA/CIR
modules
- Two simultaneous flash interfaces
configured as
- Two OSPI flash interfaces
- or HyperBus™ and OSPI1 flash interface
- 2× 12-bit Analog-to-Digital Converters
(ADC)
- Up to 4 Msamples/s
- Eight multiplexed analog inputs
- 8× Multichannel Serial Peripheral
Interfaces (MCSPI) controllers
- Two with internal connections
- Six with external interfaces
- General-Purpose I/O (GPIO) pins
Control interfaces:
- 6× Enhanced High-Resolution Pulse-Width
Modulator (EHRPWM) modules
- One Enhanced Capture (ECAP) module
- 3× Enhanced Quadrature Encoder Pulse
(EQEP) modules
Automotive
interfaces:
- 2× Modular Controller Area Network (MCAN)
modules with full CAN-FD support
Audio interfaces:
- 3× Multichannel Audio Serial Port (MCASP)
modules
Media and data
storage:
- 2× Multimedia Card™/ Secure Digital® ( MMC™/ SD®) interfaces
Simplified power management:
- Simplified power sequence with full
support for dual voltage I/O
- Integrated LDOs reduces power solution
complexity
- Integrated SDIO LDO for handling
automatic voltage transition for SD interface
- Integrated Power On Reset (POR)
generation reducing power solution complexity
- Integrated voltage supervisor for
functional safety monitoring
- Integrated power supply glitch detector
for detecting fast power supply transients
Analog/system
integration:
- Integrated USB VBUS detection
- Fail safe I/O for DDR RESET
- All I/O pins drivers disabled during
reset to avoid bus conflicts
- Default I/O pulls disabled during reset
to avoid system conflicts
- Support dynamic I/O pinmux configuration
change
System-on-Chip (SoC) architecture:
- Supports primary boot from UART, I2C,
OSPI, HyperBus, parallel NOR Flash, SD or eMMC™, USB, PCIe, and Ethernet interfaces
- 28-nm CMOS technology
- 23 mm × 23 mm, 0.8-mm pitch, 784-pin
FCBGA (ACD)