Product details

CPU 2 Arm Cortex-A53 Frequency (MHz) 1100 Coprocessors 2 Arm Cortex-R5F Graphics acceleration 1 3D Display type MIPI DPI, OLDI Protocols EtherCAT, Ethernet, ICSS, Profibus, Profinet, TSN PCIe 2 PCIe Gen 3 Hardware accelerators CPU only Features Networking Operating system Android, Linux, RTOS Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure debug, Secure storage, Software IP protection Rating Catalog Power supply solution TPS6594-Q1 Operating temperature range (°C) -40 to 105 Edge AI enabled Yes
CPU 2 Arm Cortex-A53 Frequency (MHz) 1100 Coprocessors 2 Arm Cortex-R5F Graphics acceleration 1 3D Display type MIPI DPI, OLDI Protocols EtherCAT, Ethernet, ICSS, Profibus, Profinet, TSN PCIe 2 PCIe Gen 3 Hardware accelerators CPU only Features Networking Operating system Android, Linux, RTOS Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure debug, Secure storage, Software IP protection Rating Catalog Power supply solution TPS6594-Q1 Operating temperature range (°C) -40 to 105 Edge AI enabled Yes
FCCSP (ACD) 784 529 mm² (23 mm × 23 mm)

Processor cores:

  • Dual- or quad-core Arm Cortex-A53 microprocessor subsystem at up to 1.1 GHz
    • Up to two dual-core or two single-core Arm Cortex-A53 clusters with 512KB L2 cache including SECDED
    • Each A53 core has 32KB L1 ICache and 32K L1 DCache
  • Dual-core Arm Cortex-R5F at up to 400 MHz
    • Supports lockstep mode
    • 16KB ICache, 16KB DCache, and 64KB RAM per R5F core

    Industrial subsystem:

  • Three gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Up to two 10/100/1000 Ethernet ports per PRU_ICSSG
    • Supports two SGMII ports (2)
    • Compatibility with 10/100Mb PRU-ICSS
    • 24× PWMs per PRU_ICSSG
      • Cycle-by-cycle control
      • Enhanced trip control
    • 18× Sigma-delta filters per PRU_ICSSG
      • Short circuit logic
      • Over-current logic
    • 6× Multi-protocol position encoder interfaces per PRU_ICSSG

    Memory subsystem:

  • Up to 2MB of on-chip L3 RAM with SECDED
  • Multi-core Shared Memory Controller (MSMC)
    • Up to 2MB (2 banks × 1MB) SRAM with SECDED
      • Shared coherent Level 2 or Level 3 memory-mapped SRAM
      • Shared coherent Level 3 Cache
    • 256-bit processor port bus and 40-bit physical address bus
    • Coherent unified bi-directional interfaces to connect to processors or device masters
    • L2, L3 Cache pre-warming and post flushing
    • Bandwidth management with starvation bound
    • One infrastructure master interface
    • Single external memory master interface
    • Supports distributed virtual system
    • Supports internal DMA engine – Data Routing Unit (DRU)
    • ECC error protection
  • DDR Subsystem (DDRSS)
    • Supports DDR4 memory types up to DDR-1600
    • 32-bit data bus and 7-bit SECDED bus
    • 8 GB of total addressable space
  • General-Purpose Memory Controller (GPMC)

    Functional Safety:

  • Functional Safety-Compliant [Industrial]
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware Integrity up to SIL 2
    • Safety-related certification
  • Functional safety features:
    • ECC or parity on calculation-critical memories and internal bus interconnect
    • Firewalls to help provide Freedom From Interference (FFI)
      • Built-In Self-Test (BIST) for CPU, high-end timers, and on-chip RAM
    • Hardware error injection support for test-for-diagnostics
    • Error Signaling Modules (ESM) for capture of functional safety related errors
    • Voltage, temperature, and clock monitoring
    • Windowed and non-windowed watchdog timers in multiple clock domains
  • MCU island
    • Isolation of the dual-core Arm Cortex-R5F microprocessor subsystem
    • Separate voltage, clocks, resets, and dedicated peripherals
    • Internal MCSPI connection to the rest of SoC

    Security:

  • Secure boot supported
    • Hardware-enforced root-of-trust
    • Support to switch root-of-trust via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
    • Supports cryptographic cores
      • AES – 128/192/256 bits key sizes
      • 3DES – 56/112/168 bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • DRBG with true random number generator
      • PKA (public key accelerator) to assist in RSA/ECC processing
    • DMA support
  • Debugging security
    • Secure software-controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • Secure storage support
  • On-the-fly encryption and authentication support for OSPI interface
  • Networking security support for data (payload) encryption/authentication via packet based hardware cryptographic engine
  • Security coprocessor (DMSC) for key and security management, with dedicated device level interconnect for security software

    SoC services:

  • Device Management Security Controller (DMSC)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, functional safety and clock/reset/power management
    • Power management controller for active and low power modes
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • Tracing and debugging capability
  • Sixteen 32-bit general-purpose timers
  • Two data movement and control Navigator Subsystems (NAVSS)
    • Ring Accelerator (RA)
    • Unified DMA (UDMA)
    • Up to 2 Timer Managers (TM) (1024 timers each)

    Multimedia:

  • Display subsystem
    • Two fully input-mapped overlay managers associated with two display outputs
    • One port MIPI DPI parallel interface
    • One port OLDI
  • PowerVR SGX544-MP1 3D Graphics Processing Unit (GPU)
  • One Camera Serial Interface-2 (MIPI CSI-2)
  • One port video capture: BT.656/1120 (no embedded sync)

    High-speed interfaces:

  • One Gigabit Ethernet (CPSW) interface supporting
    • RMII (10/100) or RGMII (10/100/1000)
    • IEEE1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Audio/video bridging (P802.1Qav/D6.0)
    • Energy-efficient Ethernet (802.3az)
    • Jumbo frames (2024 bytes)
    • Clause 45 MDIO PHY management
  • Two PCI-Express ( PCIe) revision 3.1 subsystems (2)
    • Supports Gen2 (5.0GT/s) operation
    • Two independent 1-lane, or a single 2-lane port
    • Support for concurrent root-complex and end-point operation
  • USB 3.1 Dual-Role Device (DRD) subsystem (2)
    • One enhanced SuperSpeed Gen1 port
    • One USB 2.0 port
    • Each port independently configurable as USB host, USB peripheral, or USB DRD

    General connectivity:

  • 6× Inter-Integrated Circuit ( I2C™) ports
  • 5× configurable UART/IrDA/CIR modules
  • Two simultaneous flash interfaces configured as
    • Two OSPI flash interfaces
    • or HyperBus™ and OSPI1 flash interface
  • 2× 12-bit Analog-to-Digital Converters (ADC)
    • Up to 4 Msamples/s
    • Eight multiplexed analog inputs
  • 8× Multichannel Serial Peripheral Interfaces (MCSPI) controllers
    • Two with internal connections
    • Six with external interfaces
  • General-Purpose I/O (GPIO) pins

    Control interfaces:

  • 6× Enhanced High-Resolution Pulse-Width Modulator (EHRPWM) modules
  • One Enhanced Capture (ECAP) module
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules

    Automotive interfaces:

  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (MCASP) modules

    Media and data storage:

  • 2× Multimedia Card™/ Secure Digital ( MMC™/ SD) interfaces

    Simplified power management:

  • Simplified power sequence with full support for dual voltage I/O
  • Integrated LDOs reduces power solution complexity
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated Power On Reset (POR) generation reducing power solution complexity
  • Integrated voltage supervisor for functional safety monitoring
  • Integrated power supply glitch detector for detecting fast power supply transients

    Analog/system integration:

  • Integrated USB VBUS detection
  • Fail safe I/O for DDR RESET
  • All I/O pins drivers disabled during reset to avoid bus conflicts
  • Default I/O pulls disabled during reset to avoid system conflicts
  • Support dynamic I/O pinmux configuration change

    System-on-Chip (SoC) architecture:

  • Supports primary boot from UART, I2C, OSPI, HyperBus, parallel NOR Flash, SD or eMMC™, USB, PCIe, and Ethernet interfaces
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 784-pin FCBGA (ACD)

Processor cores:

  • Dual- or quad-core Arm Cortex-A53 microprocessor subsystem at up to 1.1 GHz
    • Up to two dual-core or two single-core Arm Cortex-A53 clusters with 512KB L2 cache including SECDED
    • Each A53 core has 32KB L1 ICache and 32K L1 DCache
  • Dual-core Arm Cortex-R5F at up to 400 MHz
    • Supports lockstep mode
    • 16KB ICache, 16KB DCache, and 64KB RAM per R5F core

    Industrial subsystem:

  • Three gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Up to two 10/100/1000 Ethernet ports per PRU_ICSSG
    • Supports two SGMII ports (2)
    • Compatibility with 10/100Mb PRU-ICSS
    • 24× PWMs per PRU_ICSSG
      • Cycle-by-cycle control
      • Enhanced trip control
    • 18× Sigma-delta filters per PRU_ICSSG
      • Short circuit logic
      • Over-current logic
    • 6× Multi-protocol position encoder interfaces per PRU_ICSSG

    Memory subsystem:

  • Up to 2MB of on-chip L3 RAM with SECDED
  • Multi-core Shared Memory Controller (MSMC)
    • Up to 2MB (2 banks × 1MB) SRAM with SECDED
      • Shared coherent Level 2 or Level 3 memory-mapped SRAM
      • Shared coherent Level 3 Cache
    • 256-bit processor port bus and 40-bit physical address bus
    • Coherent unified bi-directional interfaces to connect to processors or device masters
    • L2, L3 Cache pre-warming and post flushing
    • Bandwidth management with starvation bound
    • One infrastructure master interface
    • Single external memory master interface
    • Supports distributed virtual system
    • Supports internal DMA engine – Data Routing Unit (DRU)
    • ECC error protection
  • DDR Subsystem (DDRSS)
    • Supports DDR4 memory types up to DDR-1600
    • 32-bit data bus and 7-bit SECDED bus
    • 8 GB of total addressable space
  • General-Purpose Memory Controller (GPMC)

    Functional Safety:

  • Functional Safety-Compliant [Industrial]
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware Integrity up to SIL 2
    • Safety-related certification
  • Functional safety features:
    • ECC or parity on calculation-critical memories and internal bus interconnect
    • Firewalls to help provide Freedom From Interference (FFI)
      • Built-In Self-Test (BIST) for CPU, high-end timers, and on-chip RAM
    • Hardware error injection support for test-for-diagnostics
    • Error Signaling Modules (ESM) for capture of functional safety related errors
    • Voltage, temperature, and clock monitoring
    • Windowed and non-windowed watchdog timers in multiple clock domains
  • MCU island
    • Isolation of the dual-core Arm Cortex-R5F microprocessor subsystem
    • Separate voltage, clocks, resets, and dedicated peripherals
    • Internal MCSPI connection to the rest of SoC

    Security:

  • Secure boot supported
    • Hardware-enforced root-of-trust
    • Support to switch root-of-trust via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
    • Supports cryptographic cores
      • AES – 128/192/256 bits key sizes
      • 3DES – 56/112/168 bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • DRBG with true random number generator
      • PKA (public key accelerator) to assist in RSA/ECC processing
    • DMA support
  • Debugging security
    • Secure software-controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • Secure storage support
  • On-the-fly encryption and authentication support for OSPI interface
  • Networking security support for data (payload) encryption/authentication via packet based hardware cryptographic engine
  • Security coprocessor (DMSC) for key and security management, with dedicated device level interconnect for security software

    SoC services:

  • Device Management Security Controller (DMSC)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, functional safety and clock/reset/power management
    • Power management controller for active and low power modes
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • Tracing and debugging capability
  • Sixteen 32-bit general-purpose timers
  • Two data movement and control Navigator Subsystems (NAVSS)
    • Ring Accelerator (RA)
    • Unified DMA (UDMA)
    • Up to 2 Timer Managers (TM) (1024 timers each)

    Multimedia:

  • Display subsystem
    • Two fully input-mapped overlay managers associated with two display outputs
    • One port MIPI DPI parallel interface
    • One port OLDI
  • PowerVR SGX544-MP1 3D Graphics Processing Unit (GPU)
  • One Camera Serial Interface-2 (MIPI CSI-2)
  • One port video capture: BT.656/1120 (no embedded sync)

    High-speed interfaces:

  • One Gigabit Ethernet (CPSW) interface supporting
    • RMII (10/100) or RGMII (10/100/1000)
    • IEEE1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Audio/video bridging (P802.1Qav/D6.0)
    • Energy-efficient Ethernet (802.3az)
    • Jumbo frames (2024 bytes)
    • Clause 45 MDIO PHY management
  • Two PCI-Express ( PCIe) revision 3.1 subsystems (2)
    • Supports Gen2 (5.0GT/s) operation
    • Two independent 1-lane, or a single 2-lane port
    • Support for concurrent root-complex and end-point operation
  • USB 3.1 Dual-Role Device (DRD) subsystem (2)
    • One enhanced SuperSpeed Gen1 port
    • One USB 2.0 port
    • Each port independently configurable as USB host, USB peripheral, or USB DRD

    General connectivity:

  • 6× Inter-Integrated Circuit ( I2C™) ports
  • 5× configurable UART/IrDA/CIR modules
  • Two simultaneous flash interfaces configured as
    • Two OSPI flash interfaces
    • or HyperBus™ and OSPI1 flash interface
  • 2× 12-bit Analog-to-Digital Converters (ADC)
    • Up to 4 Msamples/s
    • Eight multiplexed analog inputs
  • 8× Multichannel Serial Peripheral Interfaces (MCSPI) controllers
    • Two with internal connections
    • Six with external interfaces
  • General-Purpose I/O (GPIO) pins

    Control interfaces:

  • 6× Enhanced High-Resolution Pulse-Width Modulator (EHRPWM) modules
  • One Enhanced Capture (ECAP) module
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules

    Automotive interfaces:

  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (MCASP) modules

    Media and data storage:

  • 2× Multimedia Card™/ Secure Digital ( MMC™/ SD) interfaces

    Simplified power management:

  • Simplified power sequence with full support for dual voltage I/O
  • Integrated LDOs reduces power solution complexity
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated Power On Reset (POR) generation reducing power solution complexity
  • Integrated voltage supervisor for functional safety monitoring
  • Integrated power supply glitch detector for detecting fast power supply transients

    Analog/system integration:

  • Integrated USB VBUS detection
  • Fail safe I/O for DDR RESET
  • All I/O pins drivers disabled during reset to avoid bus conflicts
  • Default I/O pulls disabled during reset to avoid system conflicts
  • Support dynamic I/O pinmux configuration change

    System-on-Chip (SoC) architecture:

  • Supports primary boot from UART, I2C, OSPI, HyperBus, parallel NOR Flash, SD or eMMC™, USB, PCIe, and Ethernet interfaces
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 784-pin FCBGA (ACD)

AM654x and AM652x Sitara™ processors are Arm applications processors built to meet the complex processing needs of modern industry 4.0 embedded products.

The AM654x and AM652x devices combine four or two Arm Cortex-A53 cores with a dual Arm Cortex-R5F MCU subsystem which includes features intended to help customers achieve their functional safety goals for their end products and three Gigabit industrial communications subsystems (PRU_ICSSG) to create a SoC capable of high-performance industrial controls with industrial connectivity and processing for functional safety applications. AM65xx is currently undergoing assessment to be certified by TÜV SÜD according to IEC 61508.

The four Arm Cortex-A53 cores in the AM654x are arranged in two dual-core clusters with shared L2 memory to create two processing channels. The two Arm Cortex-A53 cores in the AM652x are available in a single dual-core cluster and two single-core cluster options. Extensive ECC is included on on-chip memory, peripherals, and interconnect for reliability. The SoC as a whole includes features intended to help customers design systems that can achieve their functional safety goals (assessment pending with TÜV SÜD). Cryptographic acceleration and secure boot are available on some AM654x and AM652x devices in addition to granular firewalls managed by the DMSC.

Programmability is provided by the Arm Cortex-A53 RISC CPUs with Arm Neon™ extension, and the dual Arm Cortex-R5F MCU subsystem is available for general purpose use as two cores or it can be used in lockstep to help meet the needs of functional safety applications. The PRU_ICSSG subsystems can be used to provide up to six ports of industrial Ethernet such as Profinet IRT, TSN, Ethernet/IP or EtherCAT (among many others), or they can be used for standard Gigabit Ethernet connectivity.

TI provides a complete set of software and development tools for the Arm cores including Processor SDK Linux, Linux-RT, RTOS, and Android as well as C compilers and a debugging interface for visibility into source code execution. Applicable functional safety and security documentation will be made available to assist customers in developing their functional safety or security related systems.

AM654x and AM652x Sitara™ processors are Arm applications processors built to meet the complex processing needs of modern industry 4.0 embedded products.

The AM654x and AM652x devices combine four or two Arm Cortex-A53 cores with a dual Arm Cortex-R5F MCU subsystem which includes features intended to help customers achieve their functional safety goals for their end products and three Gigabit industrial communications subsystems (PRU_ICSSG) to create a SoC capable of high-performance industrial controls with industrial connectivity and processing for functional safety applications. AM65xx is currently undergoing assessment to be certified by TÜV SÜD according to IEC 61508.

The four Arm Cortex-A53 cores in the AM654x are arranged in two dual-core clusters with shared L2 memory to create two processing channels. The two Arm Cortex-A53 cores in the AM652x are available in a single dual-core cluster and two single-core cluster options. Extensive ECC is included on on-chip memory, peripherals, and interconnect for reliability. The SoC as a whole includes features intended to help customers design systems that can achieve their functional safety goals (assessment pending with TÜV SÜD). Cryptographic acceleration and secure boot are available on some AM654x and AM652x devices in addition to granular firewalls managed by the DMSC.

Programmability is provided by the Arm Cortex-A53 RISC CPUs with Arm Neon™ extension, and the dual Arm Cortex-R5F MCU subsystem is available for general purpose use as two cores or it can be used in lockstep to help meet the needs of functional safety applications. The PRU_ICSSG subsystems can be used to provide up to six ports of industrial Ethernet such as Profinet IRT, TSN, Ethernet/IP or EtherCAT (among many others), or they can be used for standard Gigabit Ethernet connectivity.

TI provides a complete set of software and development tools for the Arm cores including Processor SDK Linux, Linux-RT, RTOS, and Android as well as C compilers and a debugging interface for visibility into source code execution. Applicable functional safety and security documentation will be made available to assist customers in developing their functional safety or security related systems.

Download View video with transcript Video
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI.

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
AM6548 ACTIVE Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS, 3D graphics Pin-to pin upgrade adding a dual Arm Cortex-A53
AM6442 ACTIVE Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security Includes industrial communication software stacks and up to 5 Gigabit Ethernet ports
AM6526 ACTIVE Dual Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS Pin-to pin device removing the GPU

Technical documentation

No results found. Please clear your search and try again.
View all 34
Top documentation Type Title Format options Date
* Data sheet AM654x, AM652x Sitara™ Processors Silicon Revision 2.1 datasheet (Rev. C) PDF | HTML Sep 15, 2023
* User guide AM65x/DRA80xM Processors Technical Reference Manual (Rev. E) Dec 18, 2019
* Errata AM65x Processors Silicon Revision 2.1/2.0/1.0 (Rev. I) PDF | HTML May 4, 2023
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. H) PDF | HTML Oct 17, 2025
User guide TPS65941319-Q1 PMIC User Guide for Sitara AM65 Processors (Rev. A) PDF | HTML Jun 25, 2025
White paper Securing Arm-Based Application Processors (Rev. F) PDF | HTML Feb 26, 2025
Application note MMC SW Tuning Algorithm (Rev. A) PDF | HTML May 14, 2024
Application note Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML Nov 15, 2023
White paper Time Sensitive Networking for Industrial Automation (Rev. C) PDF | HTML Jul 31, 2023
Application note Intra Drive Communication Using 8b-10b Line Code With Programmable Real Time Uni PDF | HTML May 24, 2023
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML Feb 24, 2023
Application note Hardware Design Guide for AM65x Devices (Rev. A) PDF | HTML Dec 22, 2022
Application note PRU-ICSS Feature Comparison (Rev. G) PDF | HTML Oct 11, 2022
Application note AM65x/DRA80x Schematic Checklist (Rev. A) PDF | HTML Jul 26, 2021
White paper EtherNet/IP on TI's Sitara AM335x Processors (Rev. D) Jul 28, 2020
Application note AM65x/DRA80xM EMIF Tools (Rev. B) Mar 4, 2020
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020
Application note AM65xx Time Synchronization Architecture PDF | HTML Oct 14, 2019
Application note Enabling Android Automotive on Your TI Development Board PDF | HTML Jul 12, 2019
Application note AM65x DDR ECC Initialization and Testing Mar 8, 2019
Application note AM65x/DRA80xM DDR Board Design and Layout Guidelines (Rev. A) Mar 7, 2019
White paper Virtualization for embedded industrial systems (Rev. B) Mar 7, 2019
Application note Integrating a WiLink8 Module with the AM65x EVM Jan 29, 2019
Application note PRU-ICSS Getting Started Guide on TI-RTOS (Rev. A) Jan 18, 2019
Application note PRU Read Latencies (Rev. A) Dec 21, 2018
Application note PRU-ICSS Getting Starting Guide on Linux (Rev. A) PDF | HTML Dec 10, 2018
White paper Ensuring real-time predictability (Rev. B) Dec 4, 2018
Application note AM65xx System Performance Nov 30, 2018
White paper The state of functional safety in Industry 4.0 Nov 27, 2018
Application note PRU-ICSS / PRU_ICSSG Migration Guide PDF | HTML Nov 5, 2018
White paper Secure Boot on embedded Sitara™ processors (Rev. A) Oct 13, 2018
White paper Designing industrial controls for Industry 4.0 with Sitara™ AM6x processors Oct 11, 2018
User guide AM654x/DRA80xM BGA Escape Routing Stackup PDF | HTML Aug 29, 2018
White paper Designing Embedded Systems for High Reliability With Sitara AM6x Processors PDF | HTML Aug 28, 2018

Design & development

Power-supply solutions

Find available power-supply solutions for the AM6528. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

TMDSLCD1EVM — 1280x800 LCD display accessory kit

The 1280x800 LCD display accessory kit is an add-on accessory for the AM65x IDK (TMDX654IDKEVM) to add touch and display functions for the evaluation of HMI, industrial PC, and other use cases requiring display. The 1280x800 LCD display accessory kit comes bundled with the AM65x EVM (TMDX654GPEVM) (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMDX654IDKEVM — AM65x industrial development kit (IDK)

The AM65x industrial development kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara™ AM65x processors for applications in factory automation, drives, robotics, grid infrastructure, and more. AM65x processors include three (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

MISTR-3P-SOM-AM65X — Mistral Solutions AM65x System on Module (SOM)

The AM65x SOM from Mistral is an easy to use, compact, light-weight system on module (SOM) providing very high processing power for industrial applications. This module is based on Texas Instruments Sitara™ AM6548 SoC and is ideal for complex processing, connectivity and control required for (...)

Supported products & hardware
Evaluation board

TQ-3P-SITARASOMS — TQ-Group system on modules for Arm®-based processors and microcontrollers

TQ offers the complete range of services from development, through production and service right up to product life cycle management. The services cover assemblies, equipment and systems including hardware, software and mechanics. Customers can obtain all services from TQ on a modular basis as (...)
From: TQ-Group
Supported products & hardware
Evaluation board

TQ-3P-SOM-TQMA65XX — TQ-Group TQMa65xx system on module for AM6528 Arm-based processor

The embedded module TQMa65xx, based on the ARM® Cortex®-A53 technology from Texas Instruments. The integrated graphics controller supports applications with display and touch. Four processor variants are available for various applications such as networking, industrial automation and (...)

From: TQ-Group
Supported products & hardware
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MCU-PLUS-SDK-AM65X — MCU+ SDK for AM65x – RTOS

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-LINUX-AM65X — Linux processor SDK for AM65x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-LINUX-RT-AM65X — Linux-RT processor SDK for AM65x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware
Software development kit (SDK)

PROCESSOR-SDK-RTOS-AM65X — RTOS Processor SDK for AM65x (No design support from TI available. Refer to Overview- RTOS Highlights for details)

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware
IDE, configuration, compiler or debugger

C2000_CLA_SAFETI_CQKIT_RV — C28x™ and CLA Safety Compiler Qualification Kit

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM®, C28/CLA, C29, C6000™ or C7000™ C/C++ compilers to functional safety and cybersecurity standards. 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) (...)
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

PRU-CQKIT — PRU Safety Compiler Qualification Kit

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM®, C28/CLA, C29, C6000™ or C7000™ C/C++ compilers to functional safety and cybersecurity standards. 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) (...)
Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Operating system (OS)

GHS-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The INTEGRITY RTOS from Green Hills Software is the safe and secure foundation for running critical applications and guest operating systems on TI processors using Arm® Cortex-A cores. Its certified separation kernel runs software within protected partitions with certified (...)

Supported products & hardware
Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Supported products & hardware
Driver or library

WIND-3P-VXWORKS-LINUX-OS — Wind River Processors VxWorks and Linux operating systems

Wind River is a global leader in delivering software for the Internet of Things (IoT). The company’s technology has been powering the safest, most secure devices in the world since 1981 and today is found in more than 2 billion products. Wind River offers a comprehensive edge-to-cloud product (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Simulation model

AM654x/DRA80xM BSDL Model

SPRM724.ZIP (12 KB) - BSDL model
Supported products & hardware
Simulation model

AM654x/DRA80xM IBIS File

SPRM737.ZIP (19753 KB) - IBIS model
Supported products & hardware
Simulation model

AM654x/DRA80xM Thermal Models

SPRM718.ZIP (2 KB) - Thermal model
Supported products & hardware
Calculation tool

CLOCKTREETOOL — Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors


The Clock Tree Tool (CTT) for ARM Processors & Digital Signal Processors is an interactive configuration software tool that provides information about device clock tree architecture. This tool allows visualization of the device clock tree. It can also be used to determine the exact register (...)

Supported products & hardware
Calculation tool

SITARA-DDR-CONFIG-TOOL — Sitara External Memory Interface (EMIF) tool

The Sitara™ EMIF tool is a software tool which provides an interface to configure the TI processors for accessing the external DDR memory devices. The tool also optimizes the Delay Locked Loop (DLL) settings to compensate for board routing skews. The results are output as EMIF configuration (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ACD) 784 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos