Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AMC1336 Small, High-Precision, Reinforced Isolated Delta-Sigma Modulator for Voltage Sensing Applications
1 Features
- Input structure optimized for voltage measurements:
- Input voltage range: ±1 V
- Input resistance: 1.5 GΩ (typ)
- Excellent DC performance:
- Offset error: ±0.5 mV (max)
- Offset drift: ±4 µV/°C (max)
- Gain error: ±0.25% (max)
- Gain drift: ±40 ppm/°C (max)
- Transient immunity: 115 kV/µs (typ)
- Missing high-side supply detection
- Safety-related certifications:
- 8000-VPEAK reinforced isolation per DIN VDE V 0884-11: 2017-01
- 5700-VRMS isolation for 1 minute per UL1577
- IEC 62368-1 end equipment standard