Product details

Device type Voltage sensing Peak-to-peak input voltage range (V) 1V Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Catalog CMTI (min) (kV/µs) 80 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 87 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 33.7 SFDR (dB) 92 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Device type Voltage sensing Peak-to-peak input voltage range (V) 1V Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Catalog CMTI (min) (kV/µs) 80 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 87 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 33.7 SFDR (dB) 92 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DWV) 8 67.275 mm² (5.85 mm × 11.5 mm)
  • Input structure optimized for voltage measurements:
    • Input voltage range: ±1 V
    • Input resistance: 1.5 GΩ (typ)
  • Excellent DC performance:
    • Offset error: ±0.5 mV (max)
    • Offset drift: ±4 µV/°C (max)
    • Gain error: ±0.25% (max)
    • Gain drift: ±40 ppm/°C (max)
  • Transient immunity: 115 kV/µs (typ)
  • Missing high-side supply detection
  • Safety-related certifications:
    • 8000-VPEAK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5700-VRMS isolation for 1 minute per UL1577
    • IEC 62368-1 end equipment standard
  • Input structure optimized for voltage measurements:
    • Input voltage range: ±1 V
    • Input resistance: 1.5 GΩ (typ)
  • Excellent DC performance:
    • Offset error: ±0.5 mV (max)
    • Offset drift: ±4 µV/°C (max)
    • Gain error: ±0.25% (max)
    • Gain drift: ±40 ppm/°C (max)
  • Transient immunity: 115 kV/µs (typ)
  • Missing high-side supply detection
  • Safety-related certifications:
    • 8000-VPEAK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5700-VRMS isolation for 1 minute per UL1577
    • IEC 62368-1 end equipment standard

The AMC1336 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 8000 VPEAK according to the DIN VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The unique wide, bipolar. ±1-V input voltage range of the AMC1336 and its high input resistance support direct connection of the device to resistive dividers in high-voltage applications. When used with a digital filter (for instance, as integrated in the TMS320F28004x, TMS320F2807x or TMS320F2837x microcontroller families) to decimate the output bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 82 kSPS.

On the high-side, the AMC1336 is supplied by a
3.3-V or 5-V power supply. The isolated digital interface operates from a 3.0-V, 3.3-V or 5-V power supply.

The AMC1336 performance is specified over the extended industrial temperature range of –40°C to +125°C.

The AMC1336 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 8000 VPEAK according to the DIN VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The unique wide, bipolar. ±1-V input voltage range of the AMC1336 and its high input resistance support direct connection of the device to resistive dividers in high-voltage applications. When used with a digital filter (for instance, as integrated in the TMS320F28004x, TMS320F2807x or TMS320F2837x microcontroller families) to decimate the output bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 82 kSPS.

On the high-side, the AMC1336 is supplied by a
3.3-V or 5-V power supply. The isolated digital interface operates from a 3.0-V, 3.3-V or 5-V power supply.

The AMC1336 performance is specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
AMC1311 ACTIVE 2-V input, precision voltage sensing reinforced isolated amplifier Amplifier output version
Same functionality with different pin-out to the compared device.
AMC1333M10 ACTIVE ±1-V input, reinforced isolated modulator with 10-MHz internal clock and CMOS interface Option for integrated clock
AMC0136 ACTIVE Precision, ±1V input, functional isolated delta-sigma modulator with external clock Same function, functional isolation, digital output.
AMC0236 ACTIVE Precision, ±1V input, basic isolated delta-sigma modulator with external clock Same function, basic isolation, digital output.
Similar functionality to the compared device.
AMC3336 ACTIVE ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC Added feature: integrated high voltage domain input power supply

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1336EVM — ;AMC1336 reinforced isolated delta-sigma modulator for voltage sensing evaluation module

The AMC1336 evaluation module (EVM) is a platform for evaluating the AMC1336 device, which is a reinforced isolated delta-sigma modulator for voltage sensing. AMC1336 is a 1-bit modulator with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

AMC1336 IBIS Model

SBAM434.ZIP (21 KB) - IBIS model
Supported products & hardware
Calculation tool

SBAR010 — Delta Sigma Modulator Filter Calculator

Supported products & hardware
Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Reference design

PMP23630 — Datacenter reference design for HVDC 30kW PSU

This reference design is a two-stage, high-efficiency, 30kW power supply with a high voltage DC (HVDC) output. The first stage is a three-level flying capacitor power factor correction (PFC) converter running off of a three-phase input source. The PFC control is implemented with a TMS320F28P650DK (...)

Supported products & hardware
Reference design

TIDA-00080 — Isolated delta-sigma modulator based AC/DC voltage and current measurement module reference design

This isolated shunt based current measurement unit enables high accuracy current measurement without the use of Current Transformers (CT). The isolation is achieved through the use of AMC1304 that incorporates both high voltage isolation as well as the Delta-Sigma Modulator. This solution (...)

Supported products & hardware
Reference design

TIDA-011012 — 50kW SiC-based modular solid-state transformer for medium-voltage applications reference design

This design implements a three-phase solid-state transformer (SST) based on a silicon carbide (SiC) power module. Using a modular architecture allows for stacking multiple converter submodules in series to meet medium-voltage grid requirements. Using fast switching SiC devices enables the DC/AC (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos