Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AMC1411 High-Impedance, 2-V Input, Reinforced Isolated Amplifier in a 15-mm Stretched SOIC Package
1 Features
- 2-V, high-impedance input voltage range optimized
for isolated voltage measurements
- Fixed gain: 1.0 V/V
- Low DC errors:
- Offset error ±1.5 mV (max)
- Offset drift: ±10 μV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±30 ppm/°C (max)
- Nonlinearity 0.04% (max)
- 3.3-V or 5-V operation on high-side and low-side
- Missing high-side supply detection
feature
- High CMTI: 100 kV/μs (min)
- ≥15.7-mm creepage, stretched SOIC package
- Reinforced isolation:
- 10600-VPK reinforced isolation per DIN
VDE V 0884-11: 2017-01
- 7500-VRMS isolation for 1 minute per
UL1577
- Fully specified over the extended industrial
temperature range: –40°C to +125°C
2 Applications
- Isolated voltage sensing in: