Product details

Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 7500 Working isolation voltage (VIOWM) (Vrms) 2000 Transient isolation voltage (VIOTM) (VPK) 10600 CMTI (min) (kV/µs) 100 Creepage (min) (mm) 15.7 Clearance (min) (mm) 15.7 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 3 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 7500 Working isolation voltage (VIOWM) (Vrms) 2000 Transient isolation voltage (VIOTM) (VPK) 10600 CMTI (min) (kV/µs) 100 Creepage (min) (mm) 15.7 Clearance (min) (mm) 15.7 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 3 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (DWL) 8 106.24 mm² 6.4 x 16.6
  • 2-V, high-impedance input voltage range optimized for isolated voltage measurements
  • Fixed gain: 1.0 V/V
  • Low DC errors:
    • Offset error ±1.5 mV (max)
    • Offset drift: ±10 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±30 ppm/°C (max)
    • Nonlinearity 0.04% (max)
  • 3.3-V or 5-V operation on high-side and low-side
  • Missing high-side supply detection feature
  • High CMTI: 100 kV/µs (min)
  • ≥15.7-mm creepage, stretched SOIC package
  • Reinforced isolation:
    • 10600-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 7500-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • 2-V, high-impedance input voltage range optimized for isolated voltage measurements
  • Fixed gain: 1.0 V/V
  • Low DC errors:
    • Offset error ±1.5 mV (max)
    • Offset drift: ±10 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±30 ppm/°C (max)
    • Nonlinearity 0.04% (max)
  • 3.3-V or 5-V operation on high-side and low-side
  • Missing high-side supply detection feature
  • High CMTI: 100 kV/µs (min)
  • ≥15.7-mm creepage, stretched SOIC package
  • Reinforced isolation:
    • 10600-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 7500-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC1411 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7.5 kVRMS according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1600 VRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The high-impedance input of the AMC1411 is optimized for connection to high-impedance resistive dividers or other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate voltage sensing in DC/DC converters, solar or wind turbine inverters, AC motor drives, or other applications that must operate at high voltages, high altitudes, or in environments with high pollution degrees.

The AMC1411 is specified over the extended industrial temperature range from –40°C to +125°C and supports operation down to –55°C.

The AMC1411 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7.5 kVRMS according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1600 VRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The high-impedance input of the AMC1411 is optimized for connection to high-impedance resistive dividers or other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate voltage sensing in DC/DC converters, solar or wind turbine inverters, AC motor drives, or other applications that must operate at high voltages, high altitudes, or in environments with high pollution degrees.

The AMC1411 is specified over the extended industrial temperature range from –40°C to +125°C and supports operation down to –55°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AMC1400 ACTIVE ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI Current sensing option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 26
Top documentation Type Title Format options Date
* Data sheet AMC1411 High-Impedance, 2-V Input, Reinforced Isolated Amplifier in a 15-mm Stretched SOIC Package datasheet (Rev. A) PDF | HTML 30 Sep 2021
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) 15 Jul 2026
Application note Pairing Isolated Amplifiers With SAR AD Converters (Rev. A) PDF | HTML 10 Jul 2026
White paper 以可靠且經濟實惠的隔離技術解決高 電壓設計挑戰 (Rev. D) PDF | HTML 28 May 2026
White paper 신뢰할 수 있는 합리적 가격대의 절 연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. D) PDF | HTML 28 May 2026
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML 15 May 2026
Circuit design Isolierter Spannungssensorschaltkreis mit ±480 V und Differenzausgang (Rev. A) PDF | HTML 26 Sep 2024
Circuit design 차동 출력을 지원하는 ±480V 절연 전압 감지 회로 (Rev. A) PDF | HTML 23 Aug 2024
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Analog Design Journal AC 모터 드라이브의 절연 전압 감지 PDF | HTML 11 Jul 2024
Application brief Die ersten Isolationsverstärker von TI mit extrem breiten Luft- und Kriechstrecken PDF | HTML 11 Jul 2024
Analog Design Journal Isolierte Spannungserfassung in ACMotorantrieben PDF | HTML 11 Jul 2024
Application brief 매우 넓은 연면 및 간극을 지원하는 TI의 첫 번째 절연 증폭기 PDF | HTML 11 Jul 2024
Application brief Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 27 Jun 2024
Application brief 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 27 Jun 2024
Circuit design ±480V Isolated Voltage-Sensing Circuit with Differential Output (Rev. A) PDF | HTML 21 Jun 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
Application brief Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) PDF | HTML 02 Jun 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Analog Design Journal Isolated Voltage Sensing in AC Motor Drives PDF | HTML 08 Jun 2022
Certificate UL Certificate of Compliance Vol4 Sec13 - E181974 20 May 2022
Certificate AMC1411EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) 05 Oct 2021
Application brief TI's First Isolated Amplifiers With Ultra-Wide Creepage and Clearance PDF | HTML 13 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1411EVM — AMC1411 evaluation module for 2-V-input reinforced isolated amplifier for voltage sensing

The AMC1411 evaluation module (EVM) is a platform for evaluating the AMC1411 precision isolated amplifier. AMC1411 is a 10.5-kV amplifier designed for use in unipolar voltage-measuring applications. A complete circuit description, including the schematic diagram and bill of materials (BOM), is (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

AMC1411 TINA-TI Reference Design

SBAM472.ZIP (325 KB) - TINA-TI Reference Design
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DWL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos