Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
BQ25756: Standalone/I2C Controlled,
1- to 14-Cell Bidirectional Buck-Boost Battery Charge Controller
1 Features
- Wide input voltage operating range: 4.2 V to 70 V
- Wide battery
voltage operating range: up-to 70 V with multi-chemistry support:
- 1- to 14-cell Li-ion charge
profile
- 1- to 16-cell LiFePO4
charge profile
- Synchronous buck-boost charge controller with
NFET drivers
- Adjustable switching frequency from
200 kHz to 600 kHz
- Optional synchronization to external
clock
- Integrated loop compensation with
soft start
- Optional gate driver supply input for
optimized efficiency
- Automatic maximum power point tracking (MPPT) for solar
charging
- Buck-only mode
- Bidirectional converter operation (Reverse Mode) supporting USB-PD Extended Power Range
(EPR)
- Adjustable input voltage (VAC)
regulation from 3.3 V to 65 V with 20-mV/step
- Adjustable input current regulation
(RAC_SNS) from 400 mA to 20 A with 50-mA/step using 5-mΩ resistor
- High accuracy
- ±0.5% charge
voltage
regulation
- ±3% charge current regulation
- ±3% input current regulation
- I2C controlled for optimal system performance with resistor-programmable
option
- Hardware adjustable input and output
current limits
- Integrated 16-bit ADC for
voltage, current, and temperature monitoring
- High safety integration
- Adjustable input overvoltage and
undervoltage protection
- Battery
overvoltage and overcurrent protection
- Charging safety timer
- Battery short
protection
- Thermal shutdown
- Status outputs
- Adapter present status
(PG)
- Charger
operation status (STAT1, STAT2)
- Package