BQ25770G 40V, SMBus, 2- to 5-Cell, Narrow VDC Quasi Dual Phase Buck-Boost Battery Charge Controller for GaN HEMT With System Power Monitor and Processor Hot Monitor
BQ25770G 40V, SMBus, 2- to 5-Cell, Narrow VDC Quasi Dual Phase Buck-Boost Battery Charge Controller for GaN HEMT With System Power Monitor and Processor Hot Monitor
BQ25770G 40V, SMBus, 2- to 5-Cell, Narrow VDC Quasi
Dual Phase Buck-Boost Battery Charge Controller for GaN HEMT With System Power
Monitor and Processor Hot Monitor
1 Features
TI patented quasi dual phase
buck-boost narrow voltage DC (NVDC) charger for USB-C Extended Power Range (EPR)
interface platform
3.5V to 40V input range to charge 2- to 5-cell battery
Charge current up to
16.3A/30A based on 5mΩ/2mΩ sensing resistor
Input current limit up to
8.2A/16.4A based on 10mΩ/5mΩ sensing resistor
Support USB 2.0, USB 3.0,
USB 3.1, USB-C power delivery and extended power range input current
setting
Input Current Optimizer
(ICO) to extract max input power without overloading the adapter
Integrated Fast Role Swap
(FRS) feature following USB-PD specification
Seamless transition
between quasi dual phase buck, buck-boost, and boost operations
Input current and voltage
regulation (IINDPM and VINDPM) against source overload
Battery supplements
system when adapter is fully loaded
TI patented dual ramdom spread
spectrum (DRSS) for meeting IEC-CISPR 32 EMI specification
TI patented Pass Through Mode
(PTM) for >99% efficiency and battery fast charging support
IMVP8/IMVP9 compliant system
features for Intel platform
Enhanced Vmin Active
Protection (VAP) mode supplements battery from input capacitors during
system peak power spike following latest Intel specification
Comprehensive
PROCHOT profile
Two level discharge
current limit PROCHOT profile to avoid battery wear
out
System power monitor
(PSYS)
Input and battery current monitor
through dedicated pins
Integrated 16-bit ADC to monitor
voltage, current and power
Battery MOSFET ideal diode
operation in supplement mode
Power up USB port from battery
(USB OTG)
3V to 5V OTG
Output current limit up
to 3A based on 10mΩ sensing resistor
600kHz/800kHz programmable
switching frequency
SMBus host control interface for flexible system
configuration