The BQ25770G
is a synchronous NVDC buck-boost battery charge controller to charge a 2- to 5-cell battery
from a wide range of input sources including USB adapter, extended power range (EPR) USB-C
Power Delivery (PD) sources, standard power range (SPR) USB-C Power Delivery (PD) sources
and traditional adapters. The device offers a low component count, high efficiency solution
for space constrained, 2- to 5-cell battery charging applications.
The NVDC configuration allows the system to be regulated based on battery voltage, but not
drop below system minimum voltage. The system keeps operating even when the battery is
completely discharged or removed. When load power exceeds input source rating, the battery
goes into supplement mode and prevents the system from crashing.
During power up, the charger sets the
converter to a buck, boost, or buck-boost configuration based on the input source and
battery conditions. The charger seamlessly transits between the buck, boost, and buck-boost
operation modes without host control. The TI patented quasi dual phase converter can
interleave dual phase under high power buck mode helping thermal distribution and reduce
each inductor size. At same time it only needs two boost side switching MOSFETs to save
overall system area and cost due to limited power operation under boost mode.
In the absence of an input source, the BQ25770G supports the USB On-the-Go (OTG) function
from a 2- to 5-cell battery to generate an adjustable 3V to 5V output on VBUS with 20mV resolution.
When only a battery powers the system and no
external load is connected to the USB OTG port, the BQ25770G implements the latest Intel Vmin Active
Protection (VAP) feature, in which the device charges up the VBUS voltage from the battery
to store some energy in the input decoupling capacitors. During a system peak power spike,
the energy stored in the input capacitors supplements the system, to prevent the system
voltage from dropping below the minimum system voltage and causing a system crash.
The BQ25770G monitors adapter current, battery current,
and system power. The flexibly programmable PROCHOT output goes
directly to the CPU for throttling back when needed.
The latest version of the USB-C PD
specification includes Fast Role Swap (FRS) to ensure power role swapping occurs in a timely
fashion so that the device(s) connected to the dock can avoid experiencing momentary power
loss or glitching. This device integrates FRS in compliance with the PD specification.
TI patented switching frequency dithering
pattern can significantly reduce EMI noise over the whole conductive EMI frequency range
(150kHz to 30MHz). Multiple dithering scale options are available and provide flexibility
for different applications. The ditherring feature greatly simplify EMI noise filter design.
The charger operate in the TI patented Pass
Through Mode (PTM) to improve efficiency over the full load range. In PTM, input power
directly pass through the charger to the system. Switching losses of the MOSFETs and
inductor core loss can be saved thus achieving high efficiency operation.
The BQ25770G is available in a 36-pin 4mm
× 5mm WQFN package.
The BQ25770G
is a synchronous NVDC buck-boost battery charge controller to charge a 2- to 5-cell battery
from a wide range of input sources including USB adapter, extended power range (EPR) USB-C
Power Delivery (PD) sources, standard power range (SPR) USB-C Power Delivery (PD) sources
and traditional adapters. The device offers a low component count, high efficiency solution
for space constrained, 2- to 5-cell battery charging applications.
The NVDC configuration allows the system to be regulated based on battery voltage, but not
drop below system minimum voltage. The system keeps operating even when the battery is
completely discharged or removed. When load power exceeds input source rating, the battery
goes into supplement mode and prevents the system from crashing.
During power up, the charger sets the
converter to a buck, boost, or buck-boost configuration based on the input source and
battery conditions. The charger seamlessly transits between the buck, boost, and buck-boost
operation modes without host control. The TI patented quasi dual phase converter can
interleave dual phase under high power buck mode helping thermal distribution and reduce
each inductor size. At same time it only needs two boost side switching MOSFETs to save
overall system area and cost due to limited power operation under boost mode.
In the absence of an input source, the BQ25770G supports the USB On-the-Go (OTG) function
from a 2- to 5-cell battery to generate an adjustable 3V to 5V output on VBUS with 20mV resolution.
When only a battery powers the system and no
external load is connected to the USB OTG port, the BQ25770G implements the latest Intel Vmin Active
Protection (VAP) feature, in which the device charges up the VBUS voltage from the battery
to store some energy in the input decoupling capacitors. During a system peak power spike,
the energy stored in the input capacitors supplements the system, to prevent the system
voltage from dropping below the minimum system voltage and causing a system crash.
The BQ25770G monitors adapter current, battery current,
and system power. The flexibly programmable PROCHOT output goes
directly to the CPU for throttling back when needed.
The latest version of the USB-C PD
specification includes Fast Role Swap (FRS) to ensure power role swapping occurs in a timely
fashion so that the device(s) connected to the dock can avoid experiencing momentary power
loss or glitching. This device integrates FRS in compliance with the PD specification.
TI patented switching frequency dithering
pattern can significantly reduce EMI noise over the whole conductive EMI frequency range
(150kHz to 30MHz). Multiple dithering scale options are available and provide flexibility
for different applications. The ditherring feature greatly simplify EMI noise filter design.
The charger operate in the TI patented Pass
Through Mode (PTM) to improve efficiency over the full load range. In PTM, input power
directly pass through the charger to the system. Switching losses of the MOSFETs and
inductor core loss can be saved thus achieving high efficiency operation.
The BQ25770G is available in a 36-pin 4mm
× 5mm WQFN package.