The Texas Instruments BQ769142 device is a highly integrated, high-accuracy battery monitor and protector for 3-series to 14-series Li-ion, Li-polymer, and LiFePO4 battery packs. The device includes a high-accuracy monitoring system, a highly configurable protection subsystem, and support for autonomous or host controlled cell balancing. Integration includes high-side charge-pump NFET drivers, dual programmable LDOs for external system use, and a host communication peripheral supporting 400-kHz I2C, SPI, and HDQ one-wire standards. The BQ769142 device is available in a 48-pin TQFP package.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ769142xx | PFB (48-pin) | 7 mm × 7 mm |