Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DAC80516 16-Channel, 16-Bit, Voltage-Output DAC With
Internal Reference
1 Features
- Performance:
- INL: ±2LSB maximum at
16-bit resolution
- TUE: ±0.15% of FSR
maximum
- Integrated 2.5V precision
internal reference
- Initial accuracy: ±2.5mV
maximum
- Drift: 5ppm/°C
typical
- High drive capability: 50mA with
0.5V from supply rails
- Flexible configuration options
- User selectable gain: 2
×, 1 ×
- Reset to zero scale
- Clear output
function
- Wide operating range:
- Power supply: 2.7V to
5.5V
- Temperature range: –40°C
to +125°C
- SPI and I2C
interfaces: 1.7V to 5.5V operation
- SPI: 4-wire
interface
- I2C: Four target addresses
- Small package: