Product details

Resolution (Bits) 16 Number of DAC channels 16 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 2 Settling time (µs) 6 Reference type INT/EXT Architecture R-2R Rating Catalog Features Small Size Sample/update rate (Msps) 0.167 Operating temperature range (°C) -40 to 125 Product type Precision DAC
Resolution (Bits) 16 Number of DAC channels 16 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 2 Settling time (µs) 6 Reference type INT/EXT Architecture R-2R Rating Catalog Features Small Size Sample/update rate (Msps) 0.167 Operating temperature range (°C) -40 to 125 Product type Precision DAC
WQFN (RUY) 28 16 mm² (4 mm × 4 mm)
  • Performance:
    • INL: ±2LSB maximum at 16-bit resolution
    • TUE: ±0.15% of FSR maximum
  • Integrated 2.5V precision internal reference
    • Initial accuracy: ±2.5mV maximum
    • Drift: 5ppm/°C typical
  • High drive capability: 50mA with 0.5V from supply rails
  • Flexible configuration options
    • User selectable gain: 2 ×, 1 ×
    • Reset to zero scale
    • Clear output function
  • Wide operating range:
    • Power supply: 2.7V to 5.5V
    • Temperature range: –40°C to +125°C
  • SPI and I2C interfaces: 1.7V to 5.5V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Small package:
    • 4mm × 4mm, 28-pin WQFN
  • Performance:
    • INL: ±2LSB maximum at 16-bit resolution
    • TUE: ±0.15% of FSR maximum
  • Integrated 2.5V precision internal reference
    • Initial accuracy: ±2.5mV maximum
    • Drift: 5ppm/°C typical
  • High drive capability: 50mA with 0.5V from supply rails
  • Flexible configuration options
    • User selectable gain: 2 ×, 1 ×
    • Reset to zero scale
    • Clear output function
  • Wide operating range:
    • Power supply: 2.7V to 5.5V
    • Temperature range: –40°C to +125°C
  • SPI and I2C interfaces: 1.7V to 5.5V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Small package:
    • 4mm × 4mm, 28-pin WQFN

The 16-bit DAC80516 is a low-power, 16-channel, buffered voltage-output digital-to-analog converter (DAC). The DAC80516 includes a 2.5V, 5ppm/°C internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration can be used to provide full-scale output voltages of 2.5V or 5V. The DAC80516 operates from a single power supply.

Communication to the DAC80516 is performed through an SPI- and I2C-supported serial interface, operating at clock rates of up to 50MHz (during SPI writes to the device). The VIO pin enables serial interface operation from 1.7V to 5.5V. The DAC80516 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DAC80516 is characterized for operation over the temperature range of –40°C to +125°C and available in a small WQFN package.

The 16-bit DAC80516 is a low-power, 16-channel, buffered voltage-output digital-to-analog converter (DAC). The DAC80516 includes a 2.5V, 5ppm/°C internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration can be used to provide full-scale output voltages of 2.5V or 5V. The DAC80516 operates from a single power supply.

Communication to the DAC80516 is performed through an SPI- and I2C-supported serial interface, operating at clock rates of up to 50MHz (during SPI writes to the device). The VIO pin enables serial interface operation from 1.7V to 5.5V. The DAC80516 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DAC80516 is characterized for operation over the temperature range of –40°C to +125°C and available in a small WQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DAC81416 ACTIVE 16-channel 16-bit high-voltage output DAC with integrated internal reference 8 channel 16-bit ±40V range
DAC80508 ACTIVE True 16-bit, 8-channel, SPI, voltage-output DAC with precision internal reference 8 channel version 16-bit

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DAC80516 16-Channel, 16-Bit, Voltage-Output DAC With Internal Reference datasheet (Rev. A) PDF | HTML Nov 5, 2024
Application note Precision Data Converter Selection Guide PDF | HTML May 14, 2026
Circuit design Precision, Three-Wire High-Voltage Output Transmitter Using the DAC80501 and XTR200 PDF | HTML Jan 27, 2026
Circuit design Precision, Three-Wire, Analog Current Output Transmitter Using the DAC80501 and XTR200 PDF | HTML Jan 27, 2026
Certificate DAC80516EVM EU Declaration of Conformity (DoC) PDF | HTML Dec 11, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC80516EVM — DAC80516 evaluation module

The DAC80516 evaluation module (EVM) is a platform for evaluating the DAC80516 product. The EVM comes with the DAC80516 installed. The DAC80516 is a 16-channel, buffered, voltage-output digital-to-analog converter (DAC) with 16 bit resolution. The device has an internal 2.5V reference which (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

DAC8050XEVM-GUI — DAC8050XEVM GUI Installer

The DAC8050XEVM-GUI is a windows-based software GUI that controls the DAC80502-01EVM and DAC80508-04EVM through SPI and I2C communications using the FTDI4232 interface adapter tool.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RUY) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos