Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS90UB934-Q1 12-Bit, 100-MHz FPD-Link III Deserializer for 1MP/60fps and 2MP/30fps Cameras
Features
- Qualified for automotive applications
- AEC-Q100 qualified for automotive applications
with the following results:
- Device temperature grade
2: –40°C to +105°C ambient operating temperature
- Device HBM ESD
classification level ±2 kV
- Device CDM ESD
classification level C4
- Operates up to 100 MHz in 12-bit mode to support
1 MP/60 fps and 2 MP/30 fps imagers as well as satellite RADAR
- Configurable 12-bit parallel CMOS compatible with
DS90UB913A/933 serializers
- Adaptive equalization compensates for cable aging
and degradation effects
- Ultra-low latency bi-directional control data
channel with data protection
- Cable link detect diagnostics
- Supports Power-over-Coax operation (PoC)
- ISO 10605 and IEC 61000-4-2 ESD compliant
- Low radiated and conductive emissions
- BIST (Built-In Self-Test)