DS90UB934-Q1

ACTIVE

DS90UB934-Q1

ACTIVE

Product details

Applications Advanced Driver Assistance Systems (ADAS) Input compatibility FPD-Link III LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 12 Features Low-EMI Point-to-Point Communication Signal conditioning Adaptive Equalizer EMI reduction BIST Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications Advanced Driver Assistance Systems (ADAS) Input compatibility FPD-Link III LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 12 Features Low-EMI Point-to-Point Communication Signal conditioning Adaptive Equalizer EMI reduction BIST Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified for automotive applications with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature
    • Device HBM ESD classification level ±2 kV
    • Device CDM ESD classification level C4
  • Operates up to 100 MHz in 12-bit mode to support 1 MP/60 fps and 2 MP/30 fps imagers as well as satellite RADAR
  • Configurable 12-bit parallel CMOS compatible with DS90UB913A/933 serializers
  • Adaptive equalization compensates for cable aging and degradation effects
  • Ultra-low latency bi-directional control data channel with data protection
  • Cable link detect diagnostics
  • Supports Power-over-Coax operation (PoC)
  • ISO 10605 and IEC 61000-4-2 ESD compliant
  • Low radiated and conductive emissions
  • BIST (Built-In Self-Test)
  • Qualified for automotive applications
  • AEC-Q100 qualified for automotive applications with the following results:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature
    • Device HBM ESD classification level ±2 kV
    • Device CDM ESD classification level C4
  • Operates up to 100 MHz in 12-bit mode to support 1 MP/60 fps and 2 MP/30 fps imagers as well as satellite RADAR
  • Configurable 12-bit parallel CMOS compatible with DS90UB913A/933 serializers
  • Adaptive equalization compensates for cable aging and degradation effects
  • Ultra-low latency bi-directional control data channel with data protection
  • Cable link detect diagnostics
  • Supports Power-over-Coax operation (PoC)
  • ISO 10605 and IEC 61000-4-2 ESD compliant
  • Low radiated and conductive emissions
  • BIST (Built-In Self-Test)

The DS90UB934-Q1 FPD-Link III deserializer, in conjunction with the DS90UB913A/933-Q1 serializers, supports the video transport needs with an ultra-high-speed forward channel and an embedded bidirectional control channel. The DS90UB934-Q1 converts the FPD-Link III stream into a parallel CMOS output interface designed to support automotive image sensors up to 12 bits at 100 MHz with resolutions including 1MP/60fps and 2MP/30fps.

The DS90UB933/934 chipset is fully AEC-Q100 qualified and designed to receive data across either 50-Ω single-ended coaxial or 100-Ω shielded-twisted pair (STP) cable assemblies. The DS90UB934-Q1 uses an advanced adaptive equalizer to allow support of various cable lengths and types with no additional programming required.

The DS90UB934-Q1 is improved over prior generations of ADAS FPD-Link III deserializer devices (such as DS90UB914A-Q1) offering higher bandwidth support with additional enhancements.

The DS90UB934-Q1 FPD-Link III deserializer, in conjunction with the DS90UB913A/933-Q1 serializers, supports the video transport needs with an ultra-high-speed forward channel and an embedded bidirectional control channel. The DS90UB934-Q1 converts the FPD-Link III stream into a parallel CMOS output interface designed to support automotive image sensors up to 12 bits at 100 MHz with resolutions including 1MP/60fps and 2MP/30fps.

The DS90UB933/934 chipset is fully AEC-Q100 qualified and designed to receive data across either 50-Ω single-ended coaxial or 100-Ω shielded-twisted pair (STP) cable assemblies. The DS90UB934-Q1 uses an advanced adaptive equalizer to allow support of various cable lengths and types with no additional programming required.

The DS90UB934-Q1 is improved over prior generations of ADAS FPD-Link III deserializer devices (such as DS90UB914A-Q1) offering higher bandwidth support with additional enhancements.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB934-Q1EVM — DS90UB934-Q1 FPD-Link III Camera Deserializer Evaluation Module

The DS90UB934-Q1 is an FPD-Link III deserializer which converts a serialized camera data input to parallel LVCMOS output. When coupled with DS90UB913A/933 serializers, the DS90UB934-Q1 receives data from 1-Megapixel image sensors supporting 720p/800p/960p resolution at 30-Hz or 60-Hz frame rates. (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

ALP — Analog LaunchPad Framework Utility

To get started with Analog LaunchPad (ALP) software: Download and install the ALP Framework Utility. Add new device profiles and example scripts with the ALP-PROFILE-UPDATE tool.
Supported products & hardware
Support software

ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software

ALP Profile Update contains latest fixes and updates to ALP profiles. If you are installing for the first time please install ALP Profile Update after installing ALP Framework.
Supported products & hardware
Simulation model

DS90UB934 IBIS Model

SNLM207.ZIP (217 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos