Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS90UB949-Q1 1080p HDMI to FPD-Link III Bridge Serializer
1 Features
- AEC-Q100 qualified for automotive applications
- Device temperature grade 2: –40°C to +105°C, TA
- Supports TMDS clock up to 170 MHz for WUXGA (1920x1200) and 1080p60 resolutions with 24-bit color depth
- Single and dual FPD-Link III outputs
- High-definition multimedia (HDMI) v1.4b inputs
- HDMI-mode DisplayPort (DP++) inputs
- HDMI audio extraction for up to 8 channels
- High-speed back channel supporting GPIO up to 2 Mbps
- Supports up to 15 meters of cable with automatic temperature and aging compensation
- Monitors spread-spectrum input clock to reduce EMI
- I2C (master/slave) with 1-Mbps fast-mode plus
- SPI pass-through interface
- Backward-compatible with DS90UB926Q-Q1 and DS90UB928Q-Q1 FPD-Link III deserializers
2 Applications
- Automotive infotainment:
- IVI head units and HMI modules
- Rear seat entertainment systems
- Digital instrument clusters
- Surveillance cameras
- Consumer input HDMI port