The DS90UB949-Q1 is
an HDMI to FPD-Link III bridge device which, in conjunction with the FPD-Link III
DS90UB940-Q1/DS90UB948-Q1 deserializers, supplies 1-lane or
2-lane high-speed serial streams over cost-effective
50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It serializes
an HDMI v1.4b input
supporting
video resolutions up to WUXGA and 1080p60 with 24-bit color depth.
The FPD-Link III interface supports video and audio data transmission and full duplex
control, including I2C and SPI communication, over the same
differential link. The consolidation of video data and control over
two differential pairs can
reduce the interconnect size and weight and can simplify system design. EMI is minimized by the use
of low-voltage differential signaling, data scrambling, and randomization.
In backward-compatible mode, the device supports up to WXGA and
720p resolutions with 24-bit color depth over a single differential link.
The
DS90UB949-Q1 supports multi-channel audio received through
HDMI or an external I2S interface.
The device also supplies an
optional auxiliary audio interface.
The DS90UB949-Q1 is
an HDMI to FPD-Link III bridge device which, in conjunction with the FPD-Link III
DS90UB940-Q1/DS90UB948-Q1 deserializers, supplies 1-lane or
2-lane high-speed serial streams over cost-effective
50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It serializes
an HDMI v1.4b input
supporting
video resolutions up to WUXGA and 1080p60 with 24-bit color depth.
The FPD-Link III interface supports video and audio data transmission and full duplex
control, including I2C and SPI communication, over the same
differential link. The consolidation of video data and control over
two differential pairs can
reduce the interconnect size and weight and can simplify system design. EMI is minimized by the use
of low-voltage differential signaling, data scrambling, and randomization.
In backward-compatible mode, the device supports up to WXGA and
720p resolutions with 24-bit color depth over a single differential link.
The
DS90UB949-Q1 supports multi-channel audio received through
HDMI or an external I2S interface.
The device also supplies an
optional auxiliary audio interface.