Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS90UH929-Q1 720p HDMI to FPD-Link III Bridge Serializer With HDCP
1 Features
- AEC-Q100 qualified for automotive applications
- Device temperature grade 2: –40°C to +105°C, TA
- Supports TMDS clock up to 96 MHz for WXGA and 720p60 or 1080i60 resolutions with 24-bit color depth
- FPD-Link III outputs
- High-definition multimedia (HDMI) v1.4b inputs
- HDMI-mode DisplayPort (DP++) inputs
- Integrated HDCP v1.4 cipher engine with storage for on-chip key
- HDMI audio extraction for up to 8 channels
- Supports up to 15 meters of cable with automatic temperature and aging compensation
- Monitors spread-spectrum input clock to reduce EMI
- I2C (master/slave) with 1-Mbps fast-mode plus
- Compatible with DS90UH926Q-Q1 and DS90UH928Q-Q1 FPD-Link III deserializers