The DS90UH929-Q1 is
an HDMI to FPD-Link III bridge device which, in conjunction with the FPD-Link III
DS90UH926Q-Q1/DS90UH928Q-Q1 deserializers, supplies 1-lane high-speed serial stream over cost-effective
50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cable. It serializes
an HDMI v1.4b input
supporting
video resolutions up to WXGA and 720p with 24-bit color depth.
The DS90UH929-Q1 is also
compatible with the DS90UH940-Q1/DS90UH948-Q1 deserializers.
The FPD-Link III interface supports video and audio data transmission and full duplex
control, including I2C communication, over the same
differential link. The consolidation of video data and control over
one differential pair can
reduce the interconnect size and weight and can simplify system design. EMI is minimized by the use
of low-voltage differential signaling, data scrambling, and randomization.
The DS90UH929-Q1 supports HDCP Repeater
applications where all authentication and encryption functions are handled without the need for an
external controller. HDMI audio and video data are decrypted at the input and re-encrypted before
the data is sent to the FPD-Link III interface.
The
DS90UH929-Q1 supports multi-channel audio received through
HDMI or an external I2S interface.
The device also supplies an
optional auxiliary audio interface.
The DS90UH929-Q1 is
an HDMI to FPD-Link III bridge device which, in conjunction with the FPD-Link III
DS90UH926Q-Q1/DS90UH928Q-Q1 deserializers, supplies 1-lane high-speed serial stream over cost-effective
50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cable. It serializes
an HDMI v1.4b input
supporting
video resolutions up to WXGA and 720p with 24-bit color depth.
The DS90UH929-Q1 is also
compatible with the DS90UH940-Q1/DS90UH948-Q1 deserializers.
The FPD-Link III interface supports video and audio data transmission and full duplex
control, including I2C communication, over the same
differential link. The consolidation of video data and control over
one differential pair can
reduce the interconnect size and weight and can simplify system design. EMI is minimized by the use
of low-voltage differential signaling, data scrambling, and randomization.
The DS90UH929-Q1 supports HDCP Repeater
applications where all authentication and encryption functions are handled without the need for an
external controller. HDMI audio and video data are decrypted at the input and re-encrypted before
the data is sent to the FPD-Link III interface.
The
DS90UH929-Q1 supports multi-channel audio received through
HDMI or an external I2S interface.
The device also supplies an
optional auxiliary audio interface.