Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO35T Isolated 3.3V RS-485 Transceiver With Integrated Transformer Driver
1 Features
- Designed for RS-485 and RS-422 Applications
- Signaling Rates up to 1 Mbps
- 1/8 Unit Load – up to 256 Nodes on a Bus
- Thermal Shutdown Protection
- Typical Efficiency > 60% (ILOAD = 100 mA)
- See SLUU470 - Low-Driver Bus Capacitance 16 pF (Typical)
- Fail-Safe Receiver for Bus Open, Short, Idle
- Logic Inputs are 5-V Tolerant
- 50-kV/µs Typical Transient Immunity
- Bus-Pin ESD Protection
- 16-kV HBM Between Bus-Pins and GND2
- 6-kV HBM Between Bus-Pins and GND1
- Safety and Regulatory Approvals