The ISO35T is an isolated differential
line transceiver with integrated oscillator outputs that provide the primary voltage
for an isolation transformer. The device is a full-duplex differential line
transceiver for RS-485 and RS-422 applications that can easily be configured for
half-duplex operation by connecting pin 11 to pin 14, and pin 12 to pin 13.
These devices are ideal for long
transmission lines since the ground loop is broken to allow for a much larger
common-mode voltage range. The symmetrical isolation barrier of the device is tested
to provide 4242V PK of isolation per VDE for 60s between the bus-line
transceiver and the logic-level interface.
Any cabled I/O can be subjected to
electrical noise transients from various sources. These noise transients can cause
damage to the transceiver and/or near-by sensitive circuitry if they are of
sufficient magnitude and duration. The ISO35T can significantly reduce the risk of
data corruption and damage to expensive control circuits.
The ISO35T is specified for use from
–40°C to 85°C.
The ISO35T is an isolated differential
line transceiver with integrated oscillator outputs that provide the primary voltage
for an isolation transformer. The device is a full-duplex differential line
transceiver for RS-485 and RS-422 applications that can easily be configured for
half-duplex operation by connecting pin 11 to pin 14, and pin 12 to pin 13.
These devices are ideal for long
transmission lines since the ground loop is broken to allow for a much larger
common-mode voltage range. The symmetrical isolation barrier of the device is tested
to provide 4242V PK of isolation per VDE for 60s between the bus-line
transceiver and the logic-level interface.
Any cabled I/O can be subjected to
electrical noise transients from various sources. These noise transients can cause
damage to the transceiver and/or near-by sensitive circuitry if they are of
sufficient magnitude and duration. The ISO35T can significantly reduce the risk of
data corruption and damage to expensive control circuits.
The ISO35T is specified for use from
–40°C to 85°C.