Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM66100 5.5-V, 1.5-A 79-mΩ, Low IQ Ideal Diode With Input Polarity Protection
1 Features
- Wide operating voltage range: 1.5 V – 5.5 V
- Reverse voltage standoff on VIN:
–6-V absolute maximum
- Maximum continuous current (IMAX): 1.5 A
- On-Resistance (RON):
- 5-V VIN = 79-mΩ (typical)
- 3.6-V VIN = 91-mΩ (typical)
- 1.8-V VIN = 141-mΩ (typical)
- Comparator chip enable (CE)
- Channel status indication (ST)
- Low current consumption:
- 3.6-V VIN Shutdown current (ISD,VIN): 120-nA (typical)
- 3.6-V VIN Quiescent current (IQ, VIN): 150-nA (typical)
2 Applications
- Smart meters
- Building automation
- GPS and tracking
- Primary and backup batteries