Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM66100

ACTIVE

Product details

Vin (max) (V) 5.5 Vin (min) (V) 1.5 FET Integrated single FET Device type Ideal diode controller Number of channels 1 Rating Catalog Features Enable, Gate ON/OFF control, Power good signal, Reverse current blocking, Reverse polarity protection Imax (A) 1.5 Iq (typ) (mA) 0.00015 Iq (max) (mA) 0.0003 Operating temperature range (°C) -40 to 125 Design support EVM, Simulation Model Shutdown current (ISD) (mA) (A) 0.00012 Product type Ideal diode controller
Vin (max) (V) 5.5 Vin (min) (V) 1.5 FET Integrated single FET Device type Ideal diode controller Number of channels 1 Rating Catalog Features Enable, Gate ON/OFF control, Power good signal, Reverse current blocking, Reverse polarity protection Imax (A) 1.5 Iq (typ) (mA) 0.00015 Iq (max) (mA) 0.0003 Operating temperature range (°C) -40 to 125 Design support EVM, Simulation Model Shutdown current (ISD) (mA) (A) 0.00012 Product type Ideal diode controller
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Wide operating voltage range: 1.5 V – 5.5 V
  • Reverse voltage standoff on VIN:
    –6-V absolute maximum
  • Maximum continuous current (IMAX): 1.5 A
  • On-Resistance (RON):
    • 5-V VIN = 79-mΩ (typical)
    • 3.6-V VIN = 91-mΩ (typical)
    • 1.8-V VIN = 141-mΩ (typical)
  • Comparator chip enable (CE)
  • Channel status indication (ST)
  • Low current consumption:
    • 3.6-V VIN Shutdown current (ISD,VIN): 120-nA (typical)
    • 3.6-V VIN Quiescent current (IQ, VIN): 150-nA (typical)
  • Wide operating voltage range: 1.5 V – 5.5 V
  • Reverse voltage standoff on VIN:
    –6-V absolute maximum
  • Maximum continuous current (IMAX): 1.5 A
  • On-Resistance (RON):
    • 5-V VIN = 79-mΩ (typical)
    • 3.6-V VIN = 91-mΩ (typical)
    • 1.8-V VIN = 141-mΩ (typical)
  • Comparator chip enable (CE)
  • Channel status indication (ST)
  • Low current consumption:
    • 3.6-V VIN Shutdown current (ISD,VIN): 120-nA (typical)
    • 3.6-V VIN Quiescent current (IQ, VIN): 150-nA (typical)

The LM66100 is a Single-Input, Single-Output (SISO) integrated ideal diode that is well suited for a variety of applications. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 5.5 V and can support a maximum continuous current of 1.5 A.

The chip enable works by comparing the CE pin voltage to the input voltage. When the CE pin voltage is higher than VIN, the device is disabled and the MOSFET is off. When the CE pin voltage is lower, the MOSFET is on. The LM66100 also comes with reverse polarity protection (RPP) that can protect the device from a miswired input, such as a reversed battery.

Two LM66100 devices can be used in an ORing configuration similar to a dual diode ORing implementation. In this configuration, the devices pass the highest input voltage to the output while blocking reverse current flow into the input supplies. These devices can compare input and output voltages to make sure that reverse current is blocked through an internal voltage comparator.

The LM66100 is available in a standard SC-70 package characterized for operation over a junction temperature range of –40°C to 125°C.

The LM66100 is a Single-Input, Single-Output (SISO) integrated ideal diode that is well suited for a variety of applications. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 5.5 V and can support a maximum continuous current of 1.5 A.

The chip enable works by comparing the CE pin voltage to the input voltage. When the CE pin voltage is higher than VIN, the device is disabled and the MOSFET is off. When the CE pin voltage is lower, the MOSFET is on. The LM66100 also comes with reverse polarity protection (RPP) that can protect the device from a miswired input, such as a reversed battery.

Two LM66100 devices can be used in an ORing configuration similar to a dual diode ORing implementation. In this configuration, the devices pass the highest input voltage to the output while blocking reverse current flow into the input supplies. These devices can compare input and output voltages to make sure that reverse current is blocked through an internal voltage comparator.

The LM66100 is available in a standard SC-70 package characterized for operation over a junction temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM66100EVM — LM66100 ±6V, 1.5A low IQ ideal diode evaluation module

The LM66100 evaluation module (EVM) is an assembled and tested circuit for evaluating the LM66100 ideal diode. The LM66100EVM allows the user to apply different input voltages (1.5 V to 5.5 V) under different loading conditions (0 A to 1.5 A), and evaluate configurations such as Dual ORing and (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS63802HDKEVM — TPS63802HDKEVM - Hardware Development Kit

The TPS63802HDKEVM is a universal development tool designed to help the users easily and quickly evaluate and test the most common buck-boost converter use-cases. The use-cases include backup power, input current limit, LED driver, digital voltage scaling, bypass mode and precise enable. The user (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM66100 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMD40B.ZIP (67 KB) - PSpice model
Supported products & hardware
Reference design

PMP30693 — Supercapacitor backup power supply with current limit and active cell balancing reference design

This reference design automatically provides a back-up voltage during a power interruption. It manages the charging of supercapitors and provides reverse blocking protection. The maximum supercapacitor charging current and voltage can be adjusted. When the input voltage fails a buck-boost (...)
Supported products & hardware
Reference design

TIDA-010224 — Low-power wireless camera reference design for extended battery life

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos