3 Description
The LP8860-Q1 is an automotive high-efficiency LED driver with boost controller. It has 4 high-precision current sinks that can be controlled by a PWM input signal, an SPI or I2C master, or both.
The boost converter has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the LP8860-Q1 to avoid disturbance for AM radio band.
The LP8860-Q1 supports built-in hybrid PWM and current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency. Phase-shift PWM reduces audible noise and output ripple.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
LP8860-Q1 |
HLQFP (32) |
7.00 mm × 7.00 mm |
- For all available packages, see the orderable addendum at the end of the data sheet.
4 Revision History
Changes from F Revision (July 2017) to G Revision
-
Updated with more detailed package drawings Go
Changes from E Revision (November 2016) to F Revision
-
Changed placement of "7" data hold time in Figure 2 Go
-
Deleted "The LP8860-Q1 doesn’t support incremental addressing." after Table 20 Go
-
Changed "short" to "open" in DRV_HEADER[2:0] row, EEPROM Register 4Go
Changes from D Revision (September 2016) to E Revision
-
Deleted 4-A row from VOCP in VIN Overcurrent Protection (VIN_OCP) tableGo
-
Changed "+ 150 mA" to "× 150 mA" in eq. 8 Go
-
Deleted "01/4A" row from Input voltage overcurrent protection in Table 16Go
-
Deleted duplicate of Figure 42 "State Diagram" Go
-
Changed "open" to "short" in DRV_LED_FAULT_THR[1:0] row, EEPROM Register 4Go
-
Changed "nit" to "not" - correct typoGo
-
Deleted "01 = 4 A" from PL_SD_LEVEL[1:0] in EEPROM Register 10Go
-
Updated orderable options in POA Go
-
Added pre-prod "R" orderable option in POA Go
Changes from C Revision (December 2015) to D Revision
-
Changed title of data sheet Go
-
Changed slight modification to wording of "Features" bulletsGo
-
Deleted "Safety and" Go
-
Changed "Tolerance Features" to "Diagnostics"Go
-
Deleted "SPI or I2C Interface"Go
-
Added additional Applications Go
-
Changed "The high switching" to "A wide-range adjustable"Go
-
Deleted some wording in Description to make it more succinct; rewrite last sentenceGo
-
Added Device Comparison tableGo
-
Deleted Table 19 "Default EEPROM Context" - this information now in SNVA757, available in mysecureSW only Go
Changes from B Revision (March 2015) to C Revision
-
Added Features bullets re: Automotive Go
-
Changed "safety" to "fault detection"Go
-
Changed "up to 40V" to "Up to 48V" in Simplified Schematic Go
-
Changed SPI Write Cycle and SPI Read Cycle diagrams Go
Changes from A Revision (June 2014) to B Revision
-
Changed EXT_TEMP_MINUS[1:0] from "2, 6, 10, 14 μA" to "1, 5, 9, 13 µA"Go
-
Changed values for EXT_TEMP_MINUS from "2, 6, 10, 14 µA" to '1, 5, 9, 13 µA"Go
-
Added Documentation Support section Go
Changes from * Revision (May 2014) to A Revision
-
Changed first sentence in paragraph beginning "EEPROM bits are intended to be set..." to 2 separate sentences Go