Home Power management LED drivers Automotive LED drivers

LP8860-Q1

ACTIVE

Product details

Number of channels 4 Topology Boost with Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 48 Vout (min) (V) 2 Vout (max) (V) 48 Iout (max) (A) 0.6 Iq (typ) (mA) 2.5 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Fault Diagnostic, Global dimming, Hybrid Dimming/Phase Shift, I2C control, Spread Spectrum
Number of channels 4 Topology Boost with Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 48 Vout (min) (V) 2 Vout (max) (V) 48 Iout (max) (A) 0.6 Iq (typ) (mA) 2.5 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Fault Diagnostic, Global dimming, Hybrid Dimming/Phase Shift, I2C control, Spread Spectrum
HLQFP (VFP) 32 81 mm² (9 mm × 9 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Input voltage operating range 3V to 48V
  • Four high-precision current sinks
    • Current matching 0.5% (typical)
    • LED string current up to 150mA per channel
    • Dimming ratio > 13 000:1 with external PWM brightness control
    • 16-bit dimming control with SPI or I2C
    • Supports display mode (global dimming) and cluster mode (Independent dimming)
  • Hybrid PWM and current dimming for higher LED drive optical efficiency
  • Synchronization for LED PWM frequency
  • Boost controller with programmable switching frequency 100kHz to 2.2MHz and spread-spectrum option for lower EMI
  • Boost synchronization input
  • Power-line FET control for inrush current protection and standby energy Saving
  • Automatic LED current reduction with external temperature sensor
  • Extensive fault diagnostics
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Input voltage operating range 3V to 48V
  • Four high-precision current sinks
    • Current matching 0.5% (typical)
    • LED string current up to 150mA per channel
    • Dimming ratio > 13 000:1 with external PWM brightness control
    • 16-bit dimming control with SPI or I2C
    • Supports display mode (global dimming) and cluster mode (Independent dimming)
  • Hybrid PWM and current dimming for higher LED drive optical efficiency
  • Synchronization for LED PWM frequency
  • Boost controller with programmable switching frequency 100kHz to 2.2MHz and spread-spectrum option for lower EMI
  • Boost synchronization input
  • Power-line FET control for inrush current protection and standby energy Saving
  • Automatic LED current reduction with external temperature sensor
  • Extensive fault diagnostics

The LP8860-Q1 is an automotive high-efficiency LED driver with boost controller. It has 4 high-precision current sinks that can be controlled by a PWM input signal, an SPI or I2C master, or both.

The boost converter has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the LP8860-Q1 to avoid disturbance for AM radio band.

The LP8860-Q1 supports built-in hybrid PWM and current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency. Phase-shift PWM reduces audible noise and output ripple.

The LP8860-Q1 is an automotive high-efficiency LED driver with boost controller. It has 4 high-precision current sinks that can be controlled by a PWM input signal, an SPI or I2C master, or both.

The boost converter has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the LP8860-Q1 to avoid disturbance for AM radio band.

The LP8860-Q1 supports built-in hybrid PWM and current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency. Phase-shift PWM reduces audible noise and output ripple.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LP8864-Q1 ACTIVE Automotive display LED-backlight driver with four 200-mA channels Upgraded four channel version with enhanced diagnostics feature and power density
LP8866-Q1 ACTIVE Automotive display LED-backlight driver with six 200-mA channels Upgraded version with enhanced diagnostics feature and power density
LP8864S-Q1 ACTIVE Automotive display LED-backlight with four 150-mA channels Upgrade four channel version with enhanced diagnostics feature
Similar functionality to the compared device.
LP8866S-Q1 ACTIVE Automotive display LED-backlight with six 150-mA channels Upgraded version with enhanced diagnostics feature and power density

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet LP8860-Q1 Low-EMI Automotive LED Driver with Four 150mA Channels datasheet (Rev. H) PDF | HTML Apr 28, 2025
Application note Selecting the Correct LP8860-Q1 EEPROM Version (Rev. D) PDF | HTML Sep 4, 2020
Application note Some Guidelines and Tips for the LED Driver Application Aug 14, 2019
Application note LP8860-Q1 Boost Compensation Registers (Rev. A) Aug 12, 2019
Application note LP8860-Q1 Electrical Overstress Analysis and Recommendation Aug 7, 2018
Application note Automotive Cold Crank Operation with LP8860-Q1 Apr 4, 2018
Application note Using the LP8860-Q1 for Low EMI Automotive Designs Feb 15, 2018
White paper Powering automotive displays to create interactive driving experiences Dec 21, 2017
Application note LP8860-Q1 End-of-Line Programming guide of EEPROM Dec 14, 2017
Application note PCB Layout Guideline for Automotive LED Drivers Apr 7, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LP8860SW-LINUX — Linux Driver for LP8860-Q1

The Linux driver supports the LP8860 4-Channel LED Driver. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp8860

 

Linux Source Files

The files (...)

Supported products & hardware
GUI for evaluation module (EVM)

SNVC156 — LP8860EVM GUI

Supported products & hardware
Reference design

TIDA-00169 — Automotive TFT LCD Display Solution

This reference design implements a video over LVDS solution for automotive infotainment applications.It highlights the support of multi-touch with haptic feedback, LCD backlight control, and ambient light sensing, without the introduction of dedicated support lines back to the host processor. This (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HLQFP (VFP) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos