The LPV801 (single) and LPV802 (dual) comprise a family of ultra-low-power operational amplifiers for sensing applications in battery powered wireless and low power wired equipment. With 8kHz of bandwidth from 320nA of quiescent current, the LPV80x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and PIR motion detectors where operational battery-life is critical.
In addition to being ultra-low-power, the LPV80x amplifiers have CMOS input stages with typically femto-amp bias currents. The LPV80x amplifiers also feature a negative-rail sensing input stage and a rail-to-rail output stage that is capable of swinging within millivolts of the rails, maintaining the widest dynamic range possible. EMI protection is designed into the LPV80x in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters and tag readers.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
LPV801 | SOT-23 (5) | 2.90 mm x 1.60 mm |
LPV802 | VSSOP (8) | 3.00 mm × 3.00 mm |
PART NUMBER | CHANNELS | SUPPLY CURRENT (Typ/Ch) |
OFFSET VOLTAGE (Max) |
---|---|---|---|
LPV801 | 1 | 450 nA | 3.5 mV |
LPV802 | 2 | 320 nA | 3.5 mV |
LPV811 | 1 | 450 nA | 370 µV |
LPV812 | 2 | 425 nA | 300 µV |
Changes from A Revision (August 2016) to B Revision
Changes from * Revision (August 2016) to A Revision