LPV802

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV8802 ACTIVE Dual, 5.5-V, 6-kHz, ultra low quiescent current (320-nA), RRIO operational amplifier Similar performance for cost-optimized applications

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.008 Slew rate (typ) (V/µs) 0.0018 Vos (offset voltage at 25°C) (max) (mV) 3.5 Iq per channel (typ) (mA) 0.00032 Vn at 1 kHz (typ) (nV√Hz) 420 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.5 Features EMI Hardened CMRR (typ) (dB) 98 Iout (typ) (A) 0.0047 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.000415 Input common mode headroom (to positive supply) (typ) (V) 0.00032 Output swing headroom (to negative supply) (typ) (V) 0.0025 Output swing headroom (to positive supply) (typ) (V) -0.0035
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.6 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.008 Slew rate (typ) (V/µs) 0.0018 Vos (offset voltage at 25°C) (max) (mV) 3.5 Iq per channel (typ) (mA) 0.00032 Vn at 1 kHz (typ) (nV√Hz) 420 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.5 Features EMI Hardened CMRR (typ) (dB) 98 Iout (typ) (A) 0.0047 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.000415 Input common mode headroom (to positive supply) (typ) (V) 0.00032 Output swing headroom (to negative supply) (typ) (V) 0.0025 Output swing headroom (to positive supply) (typ) (V) -0.0035
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Nanopower Supply Current: 320 nA/channel
  • Offset Voltage: 3.5 mV (max)
  • TcVos: 1 µV/°C
  • Unity Gain-Bandwidth: 8 kHz
  • Wide Supply Range: 1.6 V to 5.5 V
  • Low Input Bias Current : 0.1 pA
  • Unity-Gain Stable
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP
  • Nanopower Supply Current: 320 nA/channel
  • Offset Voltage: 3.5 mV (max)
  • TcVos: 1 µV/°C
  • Unity Gain-Bandwidth: 8 kHz
  • Wide Supply Range: 1.6 V to 5.5 V
  • Low Input Bias Current : 0.1 pA
  • Unity-Gain Stable
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP

The LPV801 (single) and LPV802 (dual) comprise a family of ultra-low-power operational amplifiers for sensing applications in battery powered wireless and low power wired equipment. With 8kHz of bandwidth from 320nA of quiescent current, the LPV80x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and PIR motion detectors where operational battery-life is critical.

In addition to being ultra-low-power, the LPV80x amplifiers have CMOS input stages with typically femto-amp bias currents. The LPV80x amplifiers also feature a negative-rail sensing input stage and a rail-to-rail output stage that is capable of swinging within millivolts of the rails, maintaining the widest dynamic range possible. EMI protection is designed into the LPV80x in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters and tag readers.

The LPV801 (single) and LPV802 (dual) comprise a family of ultra-low-power operational amplifiers for sensing applications in battery powered wireless and low power wired equipment. With 8kHz of bandwidth from 320nA of quiescent current, the LPV80x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and PIR motion detectors where operational battery-life is critical.

In addition to being ultra-low-power, the LPV80x amplifiers have CMOS input stages with typically femto-amp bias currents. The LPV80x amplifiers also feature a negative-rail sensing input stage and a rail-to-rail output stage that is capable of swinging within millivolts of the rails, maintaining the widest dynamic range possible. EMI protection is designed into the LPV80x in order to reduce system sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters and tag readers.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LPV802 TINA-TI Reference Design

SNOM592.TSC (40 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LPV802 TINA-TI Spice Model

SNOM591.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-00489 — Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life

TIDA-00489 uses nano-power operational amplifiers, comparators and the SimpleLink™ ultra-low power sub-1GHz wireless microcontroller (MCU) platform to demonstrate a low-power wireless motion detector implementation.  These technologies lead to an extremely long battery life, over 10 (...)

Supported products & hardware
Reference design

TIDA-00854 — Micropower Electrochemical Gas Sensor Amplifier Reference Design

This reference design consists of a micropower “Potentistat” type electrochemical sensor circuit for battery operated portable or long-life portable or fixed remote location devices. Using a nanopower amplifier and reference circuit allows the circuit to function continuously and (...)
Supported products & hardware
Reference design

TIDA-01476 — Low Power Wireless PIR Motion Detector Reference Design Enabling Sensor-to-Cloud Networks

This reference design demonstrates how to create an industrial sensor-to-cloud end node capable of connecting to an IoT network gateway and cloud data provider. This design uses Texas Instruments’ nano-power operational amplifiers, comparators, and the SimpleLink™ ultra-low-power Sub-1 (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos