Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPAx365-Q1 50-MHz Low-Distortion High-CMRR Rail-to-Rail I/O, Single-Supply Operational Amplifiers
1 Features
- Qualified for Automotive Applications
- AEC-Q100 Qualified with the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C3B
- OPA2365-Q1 Functional Safety-Capable:
- Documentation Available
to Aid Functional Safety System Design
- Gain Bandwidth: 50 MHz
- Zero-Crossover Distortion Topology
- Excellent THD+N: 0.0004%
- CMRR: 100 dB (Minimum)
- Rail-to-Rail Input and Output
- Input 100 mV Beyond Supply Rail
- Low Noise: 4.5 nV/√
Hz at 100 kHz
- Slew Rate: 25 V/µs
- Fast Settling: 0.3 µs to 0.01%
- Precision
- Low Offset: 100 µV
- Low Input Bias Current: 0.2 pA
- 2.2-V to 5.5-V Operation
2 Applications
- Automotive
- ADAS
- HEV/EV and Powertrain
- Body and Lighting
- Blind Spot Detection
- Engine Control Units
- DC-DC Converters
- Short to Mid Range Radars
- Collision Warning
- Industrial
- Heads Up Display