OPA365-Q1

ACTIVE

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Rail-to-rail In, Out Features Zero Crossover Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 65
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 25 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 0.2 Rail-to-rail In, Out Features Zero Crossover Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 120 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 65
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • OPA2365-Q1 Functional Safety-Capable:
    • Documentation Available to Aid Functional Safety System Design
  • Gain Bandwidth: 50 MHz
  • Zero-Crossover Distortion Topology
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (Minimum)
    • Rail-to-Rail Input and Output
    • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√ Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision
    • Low Offset: 100 µV
    • Low Input Bias Current: 0.2 pA
  • 2.2-V to 5.5-V Operation
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • OPA2365-Q1 Functional Safety-Capable:
    • Documentation Available to Aid Functional Safety System Design
  • Gain Bandwidth: 50 MHz
  • Zero-Crossover Distortion Topology
    • Excellent THD+N: 0.0004%
    • CMRR: 100 dB (Minimum)
    • Rail-to-Rail Input and Output
    • Input 100 mV Beyond Supply Rail
  • Low Noise: 4.5 nV/√ Hz at 100 kHz
  • Slew Rate: 25 V/µs
  • Fast Settling: 0.3 µs to 0.01%
  • Precision
    • Low Offset: 100 µV
    • Low Input Bias Current: 0.2 pA
  • 2.2-V to 5.5-V Operation

The OPAx365-Q1 zero-crossover family, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low noise (4.5 nV/√ Hz) and high speed operation (50-MHz gain bandwidth) make these devices ideal for driving sampling data converters (such as the ADS7822-Q1 or the ADS1115-Q1), specifically in short to mid-range radar applications. The OPAx356-Q1 family of operational amplifiers are also well-suited for HEV/EV and Powertrain applications in DC-DC converters and as transmission control in engine control units.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365-Q1 (single version) is available in the 5-pin SOT-23 package. The OPA2365-Q1 (dual version) is available in the 8-pin SOIC package. All versions are specified for operation from −40°C to 125°C. Single and dual versions have identical specifications for maximum design flexibility.

The OPAx365-Q1 zero-crossover family, rail-to-rail, high-performance, CMOS operational amplifiers are optimized for very low voltage, single-supply applications. Rail-to-rail input/output, low noise (4.5 nV/√ Hz) and high speed operation (50-MHz gain bandwidth) make these devices ideal for driving sampling data converters (such as the ADS7822-Q1 or the ADS1115-Q1), specifically in short to mid-range radar applications. The OPAx356-Q1 family of operational amplifiers are also well-suited for HEV/EV and Powertrain applications in DC-DC converters and as transmission control in engine control units.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA365-Q1 (single version) is available in the 5-pin SOT-23 package. The OPA2365-Q1 (dual version) is available in the 8-pin SOIC package. All versions are specified for operation from −40°C to 125°C. Single and dual versions have identical specifications for maximum design flexibility.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV365-Q1 ACTIVE Automotive 50-MHz single-supply operational amplifier with rail-to-rail input and output Lower drift (2 μV/°C max) for cost-optimized designs
OPA607-Q1 ACTIVE Automotive, 50-MHz, low-power, gain of 6-V/V stable, rail-to-rail output CMOS operational amplifier The OPA607-Q1 is a similar 50-MHz single-channel amplifier for applications requiring a gain of at least 6 V/V.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet OPAx365-Q1 50-MHz Low-Distortion High-CMRR Rail-to-Rail I/O, Single-Supply Operational Amplifiers datasheet (Rev. E) PDF | HTML Nov 27, 2020
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) Aug 26, 2019
Application brief Automotive Current Monitoring Using High Speed Amplifiers PDF | HTML Jul 16, 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Technical article Shining a light on op amps: considerations in LED lighting PDF | HTML Oct 20, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

OPA365 PSpice Model (Rev. A)

SBOC133A.ZIP (200 KB) - PSpice model
Supported products & hardware
Simulation model

OPA365 TINA-TI Reference Design (Rev. A)

SBOC134 (18 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA365 TINA-TI Spice Model

SBOM203.TSM (5 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Reference design

PMP22650 — GaN-based, 6.6-kW, bidirectional, onboard charger reference design

The PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design employs a two-phase totem pole PFC and a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation (...)
Supported products & hardware
Reference design

TIDA-00281 — Automotive 48-V, 1-kW Motor Drive Reference Design

TIDA-00281 is a 3-phase brushless DC (BLDC) motor drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30 A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)

Supported products & hardware
Reference design

TIDA-01418 — Automotive high voltage, high power motor driver reference design for HVAC compressor

This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses (...)
Supported products & hardware
Reference design

TIDA-01636 — Power Rail Noise Analyzer Reference Design

This reference design is an active pass-band filter connected to the analog-to-digital converter (ADC) in a C2000™ microcontroller (MCU). The system senses ripple and noise on the power rail in the band of interest. The Fast-Fourier Transformation (FFT) algorithm analyzes harmonic content of (...)
Supported products & hardware
Reference design

TIDA-060019 — High-speed current shunt monitor reference design

This reference design is a low-side, bidirectional current shunt monitor using high-speed amplifiers. It is intended for applications that could benefit from faster fault detection, single shunt motor control, higher switching frequencies, higher gain, and or reduced general ADC sampling noise. (...)
Supported products & hardware
Reference design

TIDA-080004 — Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos