OPT3005 Ambient Light Sensor (ALS) for Video Surveillance Cameras
1 Features
Precision optical filtering to match human eye:
Rejects 99.99+% (4+ orders) of Near Infrared
(NIR) light over a large angle of incidence
Built-in automatic full-scale light range
selection logic, which switches measurement range based on input light condition with
excellent gain matching between ranges
Measurements: 20 mlux to 167 klux
23-Bit Effective dynamic range with automatic gain ranging
12 Binary-weighted full-scale range settings: < 0.2% (typical) matching between ranges