A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPT3004 ACTIVE Digital ambient light sensor (ALS) with increased angular IR rejection Increased resolution of 10mLux without the increased IR rejection for video survellance applications

Product details

Rating Catalog Applications Enterprise Operating temperature range (°C) -40 to 85
Rating Catalog Applications Enterprise Operating temperature range (°C) -40 to 85
SOT-5X3 (DTS) 8 2.52 mm² 2.1 x 1.2
  • Precision optical filtering to match human eye:
    • Rejects 99.99+% (4+ orders) of Near Infrared (NIR) light over a large angle of incidence
  • Built-in automatic full-scale light range selection logic, which switches measurement range based on input light condition with excellent gain matching between ranges
  • Measurements: 20 mlux to 167 klux
  • 23-Bit Effective dynamic range with automatic gain ranging
  • 12 Binary-weighted full-scale range settings: < 0.2% (typical) matching between ranges
  • Low operating current: 1.8 µA (Typical)
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/O
  • Flexible interrupt system
  • Small-form factor:
    • 2.1 mm × 1.9 mm × 0.6 mm for SOT-5X3 package
  • Precision optical filtering to match human eye:
    • Rejects 99.99+% (4+ orders) of Near Infrared (NIR) light over a large angle of incidence
  • Built-in automatic full-scale light range selection logic, which switches measurement range based on input light condition with excellent gain matching between ranges
  • Measurements: 20 mlux to 167 klux
  • 23-Bit Effective dynamic range with automatic gain ranging
  • 12 Binary-weighted full-scale range settings: < 0.2% (typical) matching between ranges
  • Low operating current: 1.8 µA (Typical)
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/O
  • Flexible interrupt system
  • Small-form factor:
    • 2.1 mm × 1.9 mm × 0.6 mm for SOT-5X3 package

The OPT3005 is a sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye along with extreme rejection to 850nm and 940nm infrared light over a wide angle of incidence.

The OPT3005 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and extreme IR rejection of the device enables the OPT3005 to accurately meter the intensity of light as seen by the human eye regardless of light source and any stray light from 850nm or 940nm active illumination. The extreme IR rejection also helps to maintain high accuracy when industrial design calls for mounting the sensor under dark glass, especially with active 850nm or 940nm NIR illumination. Such systems typically have a lot of NIR stray reflections from the cover glass which can affect the light sensor measurement. The precision optical filtering of OPT3005 is verified for resilience to such stray NIR refection and truly measures the ambient light as perceived by human eye. The OPT3005 is designed for systems that create light-based experiences for humans, and is a preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.

Measurements can be made from 20mlux up to 166klux without manually selecting full-scale ranges by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.

The OPT3005 is a sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye along with extreme rejection to 850nm and 940nm infrared light over a wide angle of incidence.

The OPT3005 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and extreme IR rejection of the device enables the OPT3005 to accurately meter the intensity of light as seen by the human eye regardless of light source and any stray light from 850nm or 940nm active illumination. The extreme IR rejection also helps to maintain high accuracy when industrial design calls for mounting the sensor under dark glass, especially with active 850nm or 940nm NIR illumination. Such systems typically have a lot of NIR stray reflections from the cover glass which can affect the light sensor measurement. The precision optical filtering of OPT3005 is verified for resilience to such stray NIR refection and truly measures the ambient light as perceived by human eye. The OPT3005 is designed for systems that create light-based experiences for humans, and is a preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.

Measurements can be made from 20mlux up to 166klux without manually selecting full-scale ranges by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet OPT3005 Ambient Light Sensor (ALS) for Video Surveillance Cameras datasheet PDF | HTML 19 Dec 2022
Technical article 智慧型感測器如何擴展我們的光源偵測能力 PDF | HTML 07 May 2025
Technical article 지능형 센서가 빛의 감지를 확장하는 방법 PDF | HTML 07 May 2025
Technical article How intelligent sensors expand our detection of light PDF | HTML 25 Apr 2025
Application brief How to Select a Light Sensor for Your Application (Rev. C) PDF | HTML 19 Jan 2024
Certificate OPT3005DTSEVM EU RoHS Declaration of Conformity (DoC) (Rev. A) 08 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

OPT3005DTSEVM — OPT3005 evaluation module for ambient light sensor for video surveillance cameras in DTS package

The OPT3005DTS evaluation module (EVM) is a platform for evaluating the performance of the OPT3005 in the DTS package. OPT3005 is an ambient light sensor (ALS) for video surveillance cameras, and can be used in various lighting conditions as well as behind various cover materials.

OPT3005DTSEVM (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

MIKRO-3P-OPT-CLICK — MikroE Optical CLICK evaluation boards

MikroE Click™ boards are compact add-on boards based around TI Optical Sensing Products that are suitable for obtaining ambient light data in applications like display optical-intensity, industrial, or commercial lighting control and enable quick cross-platform prototyping in a standardized (...)

Development kit

LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module

The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)

User guide: PDF | HTML
Support software

OPTISIM — Optical ray tracing simulation tool supporting TI optical sensors

OptiSim is a web-based optical ray tracing simulation tool supporting all TI ambient light and color sensors. This simulator enables users to import existing optomechanical designs and evaluate key sensor performance metrics such as the angular response and field of view. The tool supports complex (...)
Reference designs

TIDA-010254 — Battery-powered mmWave radar sensor with sub-1-GHz and Bluetooth® 5.2 reference design

This industrial reference design demonstrates the use of a battery powered IWRL6432 60-GHz mmWave radar with a sub-1 GHz or Bluetooth® 5.2 wireless communication. This design has been demonstrated with people-counting and tracking, and motion tracking applications from a Li-battery that send (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DTS) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos