The PCM3070 is a flexible stereo audio codec with programmable inputs and outputs, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM3070 | VQFN (32) | 5.00 mm x 5.00 mm |
Changes from * Revision (February 2011) to A Revision
PART NUMBER | DESCRIPTION |
---|---|
PCM3070 | Stereo audio codec with embedded miniDSP |