This 2-bit unidirectional translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage translation between 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V and 3.6-V voltage nodes. For the SN74AVC2T244, when the output-enable ( OE) input is high, all outputs are placed in the high-impedance state. The SN74AVC2T244 is designed so that the OE input circuit is referenced to VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PIN | FUNCTION |
---|---|
VCCA | Input Port DC Power Supply |
VCCB | Output Port DC Power Supply |
GND | Ground |
An | Input Port |
Bn | Output Port |
OE | Output Enable |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Voltage | DC Supply voltage, VCCA VCCB | –0.5 | 4.6 | V | ||
DC Input voltage, VI | An | –0.5 | 4.6 | V | ||
Control Input, VC | OE | –0.5 | 4.6 | V | ||
DC Output voltage, VO, VCCA = VCCB = 0 | (Power Down) | Bn | –0.5 | 4.6 | V | |
(Active Mode) | Bn | –0.5 | 4.6 | |||
3-State Mode | Bn | –0.5 | 4.6 | |||
DC Input Diode current, IIK | VI < GND | –20 | mA | |||
DC Output Diode current, IOK | VO < GND | –50 | mA | |||
DC Output Source/Sink current, IO | ±50 | mA | ||||
DC Supply current per supply pin, ICCA, ICCB | ±100 | mA | ||||
IGND | DC Ground current per ground pin | ±100 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA, VCCB | Positive DC Supply voltage | 0.9 | 3.6 | V | ||
VI | Bus input voltage | GND | 3.6 | V | ||
VI | Input voltage | GND | 3.6 | V | ||
VC | Control input | OE | GND | 3.6 | V | |
VO | Bus output voltage | (Power Down Mode) | Bn | GND | 3.6 | V |
(Active Mode) | Bn | GND | VCCB | V | ||
3-State Mode | Bn | GND | 3.6 | V | ||
TA | Operating free-air temperature | –40 | 85 | °C | ||
Δt/Δv | Input transition rise or fall rate VI from 30% to 70% of VCC; VCC = 3.3 V ±0.3 V | 0 | 10 | nS |
PARAMETER(1)(2) | TEST CONDITIONS | VCCA (V) | VCCB (V) | –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | MAX | |||||||
VIH | Input HIGH Voltage (An, OE) | 2.7 – 3.6 | 0.9 – 3.6 | 2.0 | – | V | ||
2.3 – 2.7 | 1.6 | – | ||||||
1.4 – 2.3 | 0.65 × VCCA | – | ||||||
0.9 – 1.4 | 0.9 × VCCA | – | ||||||
VIL | Input LOW voltage (An, OE) | 2.7 – 3.6 | 0.9 – 3.6 | – | 0.8 | V | ||
2.3 – 2.7 | – | 0.7 | ||||||
1.4 – 2.3 | – | 0.35 × VCCA | ||||||
0.9 – 1.5 | – | 0.1 × VCCA | ||||||
VOH | Output HIGH voltage | IOH = –100 µA; VI = VH | 0.9 – 3.6 | 0.9 – 3.6 | VCCB – 0.2 | – | V | |
IOH = –0.5 mA; VI = VH | 0.9 | 0.9 | 0.75 × VCCB | – | ||||
IOH = –2 mA; VI = VH | 1.4 | 1.4 | 1.05 | – | ||||
IOH = –6 mA; VI = VH | 1.65 | 1.65 | 1.25 | – | ||||
2.3 | 2.3 | 2.0 | – | |||||
IOH = –12 mA; VI = VH | 2.3 | 2.3 | 1.8 | – | ||||
2.7 | 2.7 | 2.2 | – | |||||
IOH = –18 mA; VI = VH | 2.3 | 2.3 | 1.7 | – | ||||
3.0 | 3.0 | 2.4 | – | |||||
IOH = –24 mA; VI = VH | 3.0 | 3.0 | 2.2 | – | ||||
VOL | Output LOW voltage | IOH = 100 µA; VI = VH | 0.9 – 3.6 | 0.9 – 3.6 | – | 0.2 | V | |
IOH = 0.5 mA; VI = VH | 1.1 | 1.1 | – | 0.3 | ||||
IOH = 2 mA; VI = VH | 1.4 | 1.4 | – | 0.35 | ||||
IOH = 6 mA; VI = VH | 1.65 | 1.65 | – | 0.3 | ||||
IOH = 12 mA; VI = VH | 2.3 | 2.3 | – | 0.4 | ||||
2.7 | 2.7 | – | 0.4 | |||||
IOH = 18 mA; VI = VH | 2.3 | 2.3 | – | 0.6 | ||||
3.0 | 3.0 | – | 0.4 | |||||
IOH = 24 mA; VI = VH | 3.0 | 3.0 | – | 0.55 | ||||
II | Input Leakage Current | VI = VCCA or GND | 0.9 – 3.6 | 0.9 – 3.6 | –1.0 | 1.5 | μA | |
IOFF | Power-Off Leakage Current | OE = 0V | 0 | 0.9 – 3.6 | –1.0 | 1.3 | μA | |
0.9 – 3.6 | 0 | –1.0 | 1.5 | |||||
ICCA | Quiescent Supply Current | VI = VCCA or GND; IO = 0 | 0.9 – 3.6 | 0.9 – 3.6 | – | 3.0 | μA | |
ICCB | Quiescent Supply Current | VI = VCCA or GND; IO = 0 | 0.9 – 3.6 | 0.9 – 3.6 | – | 3.0 | μA | |
ICCA + ICCB | Quiescent Supply Current | VI = VCCA or GND; IO = 0 | 0.9 – 3.6 | 0.9 – 3.6 | – | 6.0 | μA | |
ΔICCA | Increase in ICC per Input Voltage, Other inputs at VCCA or GND | VI = VCCA – 0.3 V; VI = VCCA or GND | 3.6 | 3.6 | – | 5.0 | μA | |
ΔICCB | Increase in ICC per Input Voltage, Other inputs at VCCA or GND | VI = VCCA – 0.3 V; VI = VCCA or GND | 3.6 | 3.6 | – | 5.0 | μA | |
IOZ | I/O Tri-State Output Leakage Current | TA = 25°C, OE = 0 V | 0.9 – 3.6 | 0.9 – 3.6 | –1.0 | 1.0 | μA |
PARAMETER | VCCA (V) | VCCB (V) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation Delay, An to Bn | 0.9 – 3.6 | 0.9 – 3.6 | 20 | nS | |
1.2 – 3.6 | 1.2 – 3.6 | 7 | ||||
1.8 – 3.6 | 1.8 – 3.6 | 3.5 | ||||
tPZH, tPZL | Output Enable, OE to Bn | 0.9 – 3.6 | 0.9 – 3.6 | 23 | nS | |
1.2 – 3.6 | 1.2 – 3.6 | 6.5 | ||||
1.8 – 3.6 | 1.8 – 3.6 | 4.1 | ||||
tPHZ, tPLZ | Output Disable, OE to Bn | 0.9 – 3.6 | 0.9 – 3.6 | 17 | nS | |
1.2 – 3.6 | 1.2 – 3.6 | 7 | ||||
1.8 – 3.6 | 1.8 – 3.6 | 4.3 | ||||
tOSHL, tOSLH | Output to Output Skew, Time | 0.9 – 3.6 | 0.9 – 3.6 | 0.15 | nS | |
1.2 – 3.6 | 1.2 – 3.6 | 0.15 | ||||
1.8 – 3.6 | 1.8 – 3.6 | 0.15 |
(2) | PARAMETER | TEST CONDITIONS | TYP(1) | UNIT |
---|---|---|---|---|
CIN | Control Pin Input Capacitance | VCCA = VCCB = 3.3 V, VI = 0 V or VCCA/B | 3.5 | pF |
CI/O | I/O Pin Input capacitance | VCCA = VCCB = 3.3 V, VI = 0 V or VCCA/B | 5.0 | pF |
CPD | Power Dissipation Capacitance | VCCA = VCCB = 3.3 V, VI = 0 V or VCCA/B, f = 10 MHz | 33 | pF |
To receive notification of documentation updates, navigate to the device product folder on ti.com. Click on Subscribe to updates to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.