SN74AVC2T244

ACTIVE

Product details

Bits (#) 2 Data rate (max) (Mbps) 380 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 0.9 Vin (max) (V) 3.6 Applications GPIO Features Output enable, Partial power down (Ioff) Technology family AVC Supply current (max) (mA) 0.0036 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 2 Data rate (max) (Mbps) 380 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 0.9 Vin (max) (V) 3.6 Applications GPIO Features Output enable, Partial power down (Ioff) Technology family AVC Supply current (max) (mA) 0.0036 Rating Catalog Operating temperature range (°C) -40 to 85
X2SON (DQE) 8 1.4 mm² 1.4 x 1 X2SON (DQM) 8 2.16 mm² 1.8 x 1.2
  • Wide Operating VCC Range of 0.9 V to 3.6 V
  • Low Static-Power Consumption, 6-µA Max ICC
  • Output Enable Feature Allows User to Disable Outputs to Reduce Power Consumption
  • ±24-mA Output Drive at 3.0 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • Maximum Data Rates
    • 380 Mbps (1.8-V to 3.3-V Translation)
    • 200 Mbps (<1.8-V to 3.3-V Translation)
    • 200 Mbps (Translate to 2.5 V or 1.8 V)
    • 150 Mbps (Translate to 1.5 V)
    • 100 Mbps (Translate to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 5000-V Human-Body Model (A114-A)
  • Wide Operating VCC Range of 0.9 V to 3.6 V
  • Low Static-Power Consumption, 6-µA Max ICC
  • Output Enable Feature Allows User to Disable Outputs to Reduce Power Consumption
  • ±24-mA Output Drive at 3.0 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • Maximum Data Rates
    • 380 Mbps (1.8-V to 3.3-V Translation)
    • 200 Mbps (<1.8-V to 3.3-V Translation)
    • 200 Mbps (Translate to 2.5 V or 1.8 V)
    • 150 Mbps (Translate to 1.5 V)
    • 100 Mbps (Translate to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 5000-V Human-Body Model (A114-A)

This 2-bit unidirectional translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage translation between 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V and 3.6-V voltage nodes. For the SN74AVC2T244, when the output-enable ( OE) input is high, all outputs are placed in the high-impedance state. The SN74AVC2T244 is designed so that the OE input circuit is referenced to VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This 2-bit unidirectional translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage translation between 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V and 3.6-V voltage nodes. For the SN74AVC2T244, when the output-enable ( OE) input is high, all outputs are placed in the high-impedance state. The SN74AVC2T244 is designed so that the OE input circuit is referenced to VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet SN74AVC2T244 2-Bit Unidirectional Voltage-level Translator datasheet (Rev. C) PDF | HTML 12 Mar 2021
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application note Schematic Checklist - A Guide to Designing With Fixed or Direction Control Translators PDF | HTML 02 Oct 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
More literature LCD Module Interface Application Clip 09 May 2003
User guide AVC Advanced Very-Low-Voltage CMOS Logic Data Book, March 2000 (Rev. C) 20 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Dynamic Output Control (DOC) Circuitry Technology And Applications (Rev. B) 07 Jul 1999
Application note AVC Logic Family Technology and Applications (Rev. A) 26 Aug 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN74AVC2T244EVM — SN74AVC2T244 Evaluation Module

The SN74AVC2T244 is a 2-bit voltage level translator. This translator is a single direction voltage translator, with OE. When the output-enable (OE) input is high, all outputs are placed in the high-impedance state. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9V to (...)

User guide: PDF
Not available on TI.com
Evaluation board

TAS6424EQ1EVM — TAS6424E-Q1 evaluation module 75-W, 2-MHz, quad-channel digital input Class-D audio amplifier

The TAS6424EQ1EVM evaluation module (EVM) showcases the TAS6424E-Q1, a  2.1-Mhz, four-channel, digital input Class-D audio amplifier solution for automotive infotainment. The 2.1-Mhz switching frequency allows to significantly reduce inductor size.The TAS6424E-Q1 delivers 25 W (10% THD+N) per (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TAS6501Q1EVM — TAS6501-Q1 evaluation module

The TAS65x1-Q1 Evaluation Module (EVM) showcases all the features of the TAS6511-Q1 and TAS6501-Q1 single channel class-D amplifiers with integrated digital signal processing (DSP). The graphical user interface (GUI) called Purepath™ Console is used to interface with USB to the EVM. The EVM has (...)
Evaluation board

TAS6511Q1EVM — TAS6511-Q1 evaluation module

The TAS6511-Q1 evaluation module (EVM) showcases all the features of the TAS6511-Q1 single-channel Class-D amplifier with integrated DSP. The PurePath™ Console 3 graphical user interface (GUI) is used to interface with USB to the EVM. The EVM has optical and coax SPDIF inputs, I2S, TDM and audio (...)
Simulation model

SN74AVC2T244 IBIS Model

SCEM543.ZIP (55 KB) - IBIS Model
Reference designs

TIDEP0025 — Single Chip Drive for Industrial Communications and Motor Control

This reference design implements hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows you to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designs with a low (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0022 — ARM MPU with Integrated BiSS C Master Interface Reference Design

Implementation of BiSS C Master protocol on Industrial Communication Sub-System (PRU-ICSS). The design provides full documentation and source code for Programmable Realtime Unit (PRU).
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design

This reference design implements HIPERFACE DSL master protocol on Industrial Communication Sub-System (PRU-ICSS). The two-wire interface allows integration of position feedback wires into motor cable.  It consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0050 — EnDat 2.2 System Reference Design

This reference design implements EnDat 2.2 Master protocol stack and hardware interface based on HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of EnDat 2.2 Master protocol stack, half-duplex communications using RS-485 transceivers and the line termination (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0078 — OPC UA Data Access Server for AM572x Reference Design

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. This reference design demonstrates use of the Matrikon OPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01572 — Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DQE) 8 Ultra Librarian
X2SON (DQM) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos