Refer to the PDF data sheet for device specific package drawings
This quadruple 2-input positive-AND gate is designed for 2-V to 5.5-V VCC operation. The SN74LV08A device performs the Boolean function in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV08A | TVSOP (14) | 3.60 mm × 4.40 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
VQFN (14) | 3.50 mm× 3.50 mm | |
SSOP (14) | 6.20 mm × 5.30 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from L Revision (October 2010) to M Revision