Refer to the PDF data sheet for device specific package drawings
This single buffer is designed for 1.65-V to 3.6-V VCC operation. The LVC1G126 device is a single line driver with 3-state output. The output is disabled when the output-enable input is low.
PART NUMBER | PACKAGE (PIN) | BODY SIZE |
---|---|---|
SN74LVC1G126 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
SOT (5) | 1.60 mm × 1.20 mm | |
SON (6) | 1.00 mm × 1.00 mm | |
XBGA (5) | 1.40 mm × 0.90 mm |