Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
THS4531A Ultra Low-Power, Rail-to-Rail Output, Fully Differential Amplifier
1 Features
- Ultra Low-Power:
- Voltage: 2.5 V to 5.5 V
- Current: 250 µA
- Power-Down Mode: 0.5 µA (Typical)
- Fully Differential Architecture
- Bandwidth: 36 MHz (Av = 1 V/V)
- Slew Rate: 200 V/µs
- THD: –120 dBc at 1 kHz (1 VRMS, RL= 2 kΩ)
- Input Voltage Noise: 10 nV/√Hz (f = 1 kHz)
- High DC Accuracy:
- VOS: ±100 µV
- VOS Drift: ±3 µV/˚C (–40°C to +125°C)
- AOL: 114 dB
- Rail-to-Rail Output (RRO)
- Negative Rail Input (NRI)
- Output Common-Mode Control
- 8-Pin SOIC (D) and VSSOP (DGK)
- 10-Pin WQFN (RUN)