Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TL1431-SP Class V, Precision Programmable Reference
1 Features
- QMLV qualified to 100-krad(Si) RHA,
5962R99620
- 0.4% initial voltage tolerance
- 0.2-Ω typical output impedance
- Fast turnon: 500 ns
- Sink current capability: 1 mA to 100 mA
- Low reference current (REF)
- Adjustable output voltage: VI(ref) to
36 V