Home Power management Voltage references Shunt voltage references

TL1431-SP

ACTIVE

Product details

Rating Space Initial accuracy (max) (%) 0.4 Iz for regulation (min) (µA) 450 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 114 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 100
Rating Space Initial accuracy (max) (%) 0.4 Iz for regulation (min) (µA) 450 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 114 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 100
CFP (U) 10 139.36 mm² (21.44 mm × 6.5 mm) CDIP (JG) 8 64.032 mm² (— mm × — mm)
  • QMLV qualified to 100-krad(Si) RHA, 5962R99620
  • 0.4% initial voltage tolerance
  • 0.2-Ω typical output impedance
  • Fast turnon: 500 ns
  • Sink current capability: 1 mA to 100 mA
  • Low reference current (REF)
  • Adjustable output voltage: VI(ref) to 36 V
  • QMLV qualified to 100-krad(Si) RHA, 5962R99620
  • 0.4% initial voltage tolerance
  • 0.2-Ω typical output impedance
  • Fast turnon: 500 ns
  • Sink current capability: 1 mA to 100 mA
  • Low reference current (REF)
  • Adjustable output voltage: VI(ref) to 36 V

The TL1431 is a precision programmable reference with specified thermal stability over automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VI(ref) (approximately 2.5 V) and 36 V with two external resistors. This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL1431 is characterized for operation over the full military temperature range of –55°C to 125°C.

The TL1431 is a precision programmable reference with specified thermal stability over automotive, commercial, and military temperature ranges. The output voltage can be set to any value between VI(ref) (approximately 2.5 V) and 36 V with two external resistors. This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a very sharp turnon characteristic, making the device an excellent replacement for Zener diodes and other types of references in applications such as onboard regulation, adjustable power supplies, and switching power supplies.

The TL1431 is characterized for operation over the full military temperature range of –55°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 18
Top documentation Type Title Format options Date
* Data sheet TL1431-SP Class V, Precision Programmable Reference datasheet (Rev. C) PDF | HTML Nov 30, 2020
* Radiation & reliability report TL1431-SP Neutron Displacement Damage (NDD) Report PDF | HTML Aug 17, 2023
* Radiation & reliability report TL1431-RHA TID Report Nov 12, 2014
* SMD TL1431-SP SMD 5962-99620 Jul 8, 2016
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form (Rev. A) PDF | HTML Nov 5, 2025
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML Jun 17, 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML Jun 10, 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) Feb 20, 2025
Application note QML flow, its importance, and obtaining lot information (Rev. C) Aug 30, 2023
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML Oct 19, 2022
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML Mar 7, 2022
Application note Space-Grade, 100-krad, Linear Thermoelectric Cooler (TEC) Driver Circuit (Rev. A) PDF | HTML Jan 11, 2022
Circuit design Space-Grade, 100-krad, Window Comparator Circuit PDF | HTML Apr 13, 2021
Circuit design Space-Grade, 50-krad, 1.25-V, Low-Noise Voltage Reference Circuit PDF | HTML Oct 19, 2020
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer Aug 21, 2020
Application note Failure Containment in Spacecraft Point-of-Load Power Supplies PDF | HTML Apr 30, 2020
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

PMP22680 — 40-W, ±15-V flyback with magnetic feedback reference design

This reference design generates an isolated ±15 V at 40 W from a 70-V to 120-V DC input voltage. The design uses a magnetic feedback circuit to replace the function of an optocoupler.
Supported products & hardware
Reference design

PMP23033 — 40-W 5-V single-switch forward converter with magnetic feedback reference design

This reference design generates an isolated 5-V at 40-W from a 60-V to 120-V DC-input voltage. The design uses a magnetic feedback circuit to replace the function of an optocoupler.
Supported products & hardware
Reference design

PMP23546 — 2.4W multi-output PSR flyback reference design for bias supplies

This reference design uses TPS7H5020-SEP as a primary-side regulated (PSR) flyback converter. The input accepts a 22V to 36V range to generate a 12V bias referenced to primary ground and another 12V output that can be referenced to another return. This reference design can be used to provide bias (...)

Supported products & hardware
Reference design

TIDA-011004 — Space-grade 3U VPX power supply module reference design

This reference design is a space-grade power supply module compliant with the VITA-62 standard for space-rated 3U VPX architectures. The Space VPX standard enables standardization and interoperability by defining a framework for modular and scalable systems that can be used in a variety of (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
CFP (U) 10 Ultra Librarian
CDIP (JG) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos