Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLIN1028-Q1 Automotive LIN 125-mA System Basis Chip (SBC)
1 Features
- AEC-Q100
(Grade 1):
Qualified for automotive applications
- Local interconnect
network (LIN) physical layer specification ISO/DIS
17987–4 compliant and conforms to SAE J2602
recommended practice for LIN
- Functional Safety-Capable
- Supports 12-V applications
- Wide operating ranges
- ±58 V LIN bus
fault protection
- LDO output supporting 3.3 V or 5 V
- Sleep mode: Ultra-low current
consumption allows wake-up event from:
- LIN bus or local wake through EN pin
- Power-up and down glitch-free operation
- Protection features:
- ESD protection, VSUP under-voltage protection
- TXD dominant time out (DTO) protection, Thermal shutdown
- Unpowered node or ground disconnection fail-safe at system level
- VCC sources up to 125 mA with DRB and DDA package
- Available in SOIC
(8) and HSOIC (8) packages, and leadless VSON (8)
package with improved automated optical inspection
(AOI) capability