TLIN1028-Q1

ACTIVE

Product details

Type General-purpose Protocols LIN Number of channels 1 Signaling rate (max) (Mbps) 0.1 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 125 Regulated outputs (#) 1 Step-down DC/DC converter 0 LDO 1 LDO Vout (typ) (V) 3.3, 5 Low-power mode Sleep, Standby Rating Automotive
Type General-purpose Protocols LIN Number of channels 1 Signaling rate (max) (Mbps) 0.1 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 125 Regulated outputs (#) 1 Step-down DC/DC converter 0 LDO 1 LDO Vout (typ) (V) 3.3, 5 Low-power mode Sleep, Standby Rating Automotive
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4 compliant and conforms to SAE J2602 recommended practice for LIN
  • Functional Safety-Capable
  • Supports 12-V applications
  • Wide operating ranges
    • ±58 V LIN bus fault protection
    • LDO output supporting 3.3 V or 5 V
    • Sleep mode: Ultra-low current consumption allows wake-up event from:
      • LIN bus or local wake through EN pin
    • Power-up and down glitch-free operation
  • Protection features:
    • ESD protection, VSUP under-voltage protection
    • TXD dominant time out (DTO) protection, Thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • VCC sources up to 125 mA with DRB and DDA package
  • Available in SOIC (8) and HSOIC (8) packages, and leadless VSON (8) package with improved automated optical inspection (AOI) capability
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4 compliant and conforms to SAE J2602 recommended practice for LIN
  • Functional Safety-Capable
  • Supports 12-V applications
  • Wide operating ranges
    • ±58 V LIN bus fault protection
    • LDO output supporting 3.3 V or 5 V
    • Sleep mode: Ultra-low current consumption allows wake-up event from:
      • LIN bus or local wake through EN pin
    • Power-up and down glitch-free operation
  • Protection features:
    • ESD protection, VSUP under-voltage protection
    • TXD dominant time out (DTO) protection, Thermal shutdown
    • Unpowered node or ground disconnection fail-safe at system level
  • VCC sources up to 125 mA with DRB and DDA package
  • Available in SOIC (8) and HSOIC (8) packages, and leadless VSON (8) package with improved automated optical inspection (AOI) capability

The TLIN1028-Q1 is a local interconnect network (LIN) physical layer transceiver, compliant to LIN 2.2A ISO/DIS 17987–4 standards, with an integrated low dropout (LDO) voltage regulator.

This LIN system basis chip (SBC) reduces system complexity by providing a 3.3 V or 5 V rail with up to 70 mA (D) or 125 mA (DRB and DDA) of current to power microprocessors, sensors or other devices. The TLIN1028-Q1 has an optimized current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The TLIN1028-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal. The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin.

The TLIN1028-Q1 is a local interconnect network (LIN) physical layer transceiver, compliant to LIN 2.2A ISO/DIS 17987–4 standards, with an integrated low dropout (LDO) voltage regulator.

This LIN system basis chip (SBC) reduces system complexity by providing a 3.3 V or 5 V rail with up to 70 mA (D) or 125 mA (DRB and DDA) of current to power microprocessors, sensors or other devices. The TLIN1028-Q1 has an optimized current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The TLIN1028-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal. The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TLIN1431-Q1 ACTIVE Automotive LIN SBC for 12-V systems with integrated VREG and watchdog LIN SBC with integrated watchdog supervisor (window or timeout), integrated battery voltage monitor, and up to two high-side-switches for one board LEDs

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TLIN1028-Q1 Automotive LIN 125-mA System Basis Chip (SBC) datasheet (Rev. B) PDF | HTML Jun 9, 2022
Application brief System Basis Chips (SBCs) 101: A Beginner’s Guide to CAN and LIN SBCs PDF | HTML Dec 3, 2025
Product overview System Basis Chips (SBCs) 101 - Exploration of TI's SBC Portfolio PDF | HTML Nov 20, 2025
Functional safety information TLIN1028x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Mar 26, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLIN1028EVM — TLIN1028 LIN system basis chip with integrated LDO and MCU reset evaluation module

This EVM can be used to evaluate the TLIN1028x family of devices. The LIN bus is easily accessed via the J6 and J9 connectors, along with VBAT and GND to make easy connections to real LIN systems. All logic signals are available through headers and test points, and modes are easily transitioned (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLIN1028-Q1 IBIS Model

SLLM440.ZIP (73 KB) - IBIS model
Supported products & hardware
Design tool

SBC-MCU-POWER-DESIGN — Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs

Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs
Supported products & hardware
Reference design

TIDA-020026 — Stepper-motor driver reference design for adaptive front lights and dynamic headlight leveling

This reference design details a solution to drive and control two stepper motors for dynamic headlight leveling and swiveling in automotive headlight applications such as an adaptive LED driving module or a high-resolution DLP module. It uses a local interconnect network (LIN) system basic chip (...)
Supported products & hardware
Reference design

TIDA-020027 — Automotive full-featured side mirror module reference design

The modern luxury side mirror includes many convenient features that allow for a better and safer experience for the driver beyond simple X-Y directional control of the mirror. This includes automatically dimming mirrors for glare reduction; mirror assembly folding to prevent damage in tight (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos