Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP116 High-Accuracy, Low-Power, Digital Temperature Sensor With SMBus- and I2C-Compatible Interface
1 Features
- TMP116 accuracy without calibration:
- ±0.2°C (maximum) from –10°C to +85°C
- ±0.25°C (maximum) from –40°C to +105°C
- ±0.3°C (maximum) from +105°C to +125°C
- TMP116N accuracy, no calibration needed:
- ±0.3°C (maximum) from –25°C to +85°C
- ±0.4°C (maximum) from –40°C to +125°C
- Low Quiescent Current:
- 3.5-μA, 1-Hz conversion cycle
- 250-nA shutdown current
- Supply range: 1.9 V to 5.5 V
- Resolution: 16 bits at 0.0078°C (1 LSB)
- Programmable temperature alert limits
- Selectable averaging
- General-purpose EEPROM: 64 bits
- NIST traceability
- SMBus™, I2C interface compatibility
2 Applications
- Medical grade: meets ASTM and ISO spec
- Environmental monitoring and thermostats
- Wearables
- Asset tracking and cold chain
- Gas meters and heat meters
- Test and measurement
- RTDs replacement: PT100, PT500, PT1000
- Cold-junction compensation of thermocouples
SPACER