TMP116

ACTIVE

Product details

Local sensor accuracy (max) 0.2, 0.3 Type Local Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 4.5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 0.2, 0.3 Type Local Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 4.5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • TMP116 accuracy without calibration:
    • ±0.2°C (maximum) from –10°C to +85°C
    • ±0.25°C (maximum) from –40°C to +105°C
    • ±0.3°C (maximum) from +105°C to +125°C
  • TMP116N accuracy, no calibration needed:
    • ±0.3°C (maximum) from –25°C to +85°C
    • ±0.4°C (maximum) from –40°C to +125°C
  • Low Quiescent Current:
    • 3.5-µA, 1-Hz conversion cycle
    • 250-nA shutdown current
  • Supply range: 1.9 V to 5.5 V
  • Resolution: 16 bits at 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • General-purpose EEPROM: 64 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility
  • TMP116 accuracy without calibration:
    • ±0.2°C (maximum) from –10°C to +85°C
    • ±0.25°C (maximum) from –40°C to +105°C
    • ±0.3°C (maximum) from +105°C to +125°C
  • TMP116N accuracy, no calibration needed:
    • ±0.3°C (maximum) from –25°C to +85°C
    • ±0.4°C (maximum) from –40°C to +125°C
  • Low Quiescent Current:
    • 3.5-µA, 1-Hz conversion cycle
    • 250-nA shutdown current
  • Supply range: 1.9 V to 5.5 V
  • Resolution: 16 bits at 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • General-purpose EEPROM: 64 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility

The TMP116 family (TMP116, TMP116N) consist of low-power, high-precision temperature sensors with integrated EEPROM memory. The TMP116 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.2°C with no calibration. The TMP116 is compatible with the I2C- and SMBus interface, has programmable alert functionality, and supports up to four devices on a single bus.

The TMP116 consumes minimal current that, in addition to providing power savings, minimizes self-heating and improves measurement accuracy. The TMP116 operates from 1.9 V to 5.5 V and typically consumes 3.5 µA.

Across the device operating temperature range of –55°C to +125°C, the TMP116 exceeds the accuracy of a class A RTD, while consuming less than one fifth of the typical excitation current for a PT100 RTD. The TMP116 is easier to use than RTDs, eliminating the need for calibration, external circuitry, matched traces, and Kelvin connections.

The TMP116 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

The TMP116 family (TMP116, TMP116N) consist of low-power, high-precision temperature sensors with integrated EEPROM memory. The TMP116 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.2°C with no calibration. The TMP116 is compatible with the I2C- and SMBus interface, has programmable alert functionality, and supports up to four devices on a single bus.

The TMP116 consumes minimal current that, in addition to providing power savings, minimizes self-heating and improves measurement accuracy. The TMP116 operates from 1.9 V to 5.5 V and typically consumes 3.5 µA.

Across the device operating temperature range of –55°C to +125°C, the TMP116 exceeds the accuracy of a class A RTD, while consuming less than one fifth of the typical excitation current for a PT100 RTD. The TMP116 is easier to use than RTDs, eliminating the need for calibration, external circuitry, matched traces, and Kelvin connections.

The TMP116 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TMP117 ACTIVE 0.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement Drop-in replacement with 0.1°C accuracy in same WSON package
Same functionality with different pin-out to the compared device.
TMP112 ACTIVE ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus Lower accuracy (0.5°C) I²C temperature sensor alternative available in smaller SOT-563 package

Technical documentation

No results found. Please clear your search and try again.
View all 21
Top documentation Type Title Format options Date
* Data sheet TMP116 High-Accuracy, Low-Power, Digital Temperature Sensor With SMBus- and I2C-Compatible Interface datasheet (Rev. A) PDF | HTML May 20, 2019
Product overview NIST Traceability for Temperature and Humidity Sensors PDF | HTML Apr 15, 2025
Application note How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) PDF | HTML Jan 21, 2025
Application note Analyzing PCB Thermal Resistance in High-Accuracy Temperature Sensors (Rev. A) PDF | HTML Oct 15, 2024
Application brief RTD Replacement in High Accuracy Sensing and Compensation Sys Using Digital Temp (Rev. C) PDF | HTML Jun 27, 2022
Application note RTD Alternative Measurement Methods in Real-Time Control Applications (Rev. A) PDF | HTML Jun 17, 2022
Technical article Interface to sensors in seconds with ASC Studio PDF | HTML Nov 12, 2020
Application note Low-Power Design Techniques for Temperature-Sensing Applications Jun 6, 2019
Application brief Temperature sensing fundamentals Jan 28, 2019
Application brief How to monitor board temperature Jan 28, 2019
Application note Temperature sensors: PCB guidelines for surface mount devices (Rev. A) Jan 18, 2019
Application note Wearable Temp-Sensing Layout Considerations Optimized for Thermal Response (Rev. B) Oct 23, 2018
Application brief Design Challenges of Wearable Temperature Sensing Sep 14, 2018
Application note Design Considerations for Measuring Ambient Air Temperature (Rev. B) Sep 10, 2018
Application note Precise Temperature Measurements With the TMP116 and TMP117 (Rev. A) Aug 9, 2018
Application brief Layout Considerations for Wearable Temperature Sensing Jul 26, 2018
Application brief Ambient Temperature Measurement Layout Considerations Jul 16, 2018
Technical article A modular view of an LED lighting control design PDF | HTML Jul 10, 2018
Application note Calculating Useful Lifetimes of Temperature Sensors Jul 6, 2018
Technical article Improve your field transmitter designs with HART PDF | HTML Feb 22, 2018
Application note Replacing Resistance Temperature Detectors with the TMP116 Temp Sensor Nov 6, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-BASSENSORS — Sensors BoosterPack plug-in module for building automation

The BOOSTXL-BASSENSORS BoosterPack plug-in module is an easy way to add digital sensors to your LaunchPad development kit. MCU Launchpad developers can use this BoosterPack module to start developing sensor applications using the on-board temperature, humidity, ambient light, and hall-effect (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMP116EVM — TMP116 High-Precision Digital Temperature Sensor Evaluation Module

The TMP116 devices are a family of high-precision digital temperature sensors with integrated EEPROM. The TMP116 family provides up to ±0.1°C accuracy over the 20°C to 42°C range, and 0.2°C accuracy over the 0°C to 85°C range with 16-bit resolution.  The (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMP116METER-EVM — Low Power Temperature Digital Meter

The TMP116 is an integrated temperature sensor that provides high accuracy measurements with very low power consumption, in a compact WSON package. The TMP116METER is an TMP116 demonstration board from Texas Instruments which provides a convenient digital display of the TMP116's measurements.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

ASC-STUDIO-TMP116 — ASC studio for configuring all aspects of the TMP116 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP116 temperature sensor.
Supported products & hardware
Plug-in

SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN — Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs

Supported products & hardware
Simulation model

TMP116 IBIS Model

SBOMAB7.ZIP (42 KB) - IBIS model
Supported products & hardware
Simulation model

TMP116AIDRVR Thermal Model

SBOMAE0.ZIP (1 KB) - Thermal model
Supported products & hardware
Reference design

TIDA-010002 — Replacing platinum RTD sensors with digital temperature sensors reference design

This reference design for the differential temperature measurement (DTM) subsystem of heat and cooling meters provides a fully digital alternative to thin-film platinum Resistance Temperature Detector (RTD) sensors. The Precision Temperature Sensor (PTS) achieves Class A RTD sensor accuracy from (...)
Supported products & hardware
Reference design

TIDA-010007 — Grid IoT Reference Design: Connecting Circuit Breakers and Sensors to Other Equipment using Wi-Fi®

This reference design showcases integrating Wi-Fi® capability to enhance connectivity in grid equipment for asset monitoring using the CC3220 device, SimpleLink Wi-Fi and IoT, single chip wireless MCU with integrated network processor and applications processor. The design enables  the (...)
Supported products & hardware
Reference design

TIDA-01081 — LED-Lighting Control Reference Design for Machine Vision

This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting (...)
Supported products & hardware
Reference design

TIDA-01626 — Low Power Temperature Digital Meter Reference Design

The TMP116 is an integrated temperature sensor that provides high accuracy measurements with very low power consumption, in a compact WSON package. The TMP116METER is an TMP116 demonstration board from Texas Instruments which provides a convenient digital display of the TMP116's measurements.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos