Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP275 ±0.5°C Temperature Sensor With I2C and SMBus Interface in Industry Standard LM75 Form Factor and Pinout
1 Features
- High Accuracy:
- ±0.5°C (Maximum) From −20°C to 100°C
- ±1°C (Maximum) From −40°C to 125°C
- Low Quiescent Current:
- 50 μA (Typical)
- 0.1-μA Standby
- Resolution: 9 to 12 Bits, User-Selectable
- Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
- 8 I2C/SMBus Addresses
- Wide Supply Range: 2.7 V to 5.5 V
- Small VSSOP-8 and SOIC-8 Packages
- No Specified Power-up Sequence Required; Two-Wire Bus Pullups May Be Enabled Before V+