TMP275

ACTIVE

Product details

Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT, One-shot conversion Supply current (max) (µA) 85 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT, One-shot conversion Supply current (max) (µA) 85 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • High Accuracy:
    • ±0.5°C (Maximum) From −20°C to 100°C
    • ±1°C (Maximum) From −40°C to 125°C
  • Low Quiescent Current:
    • 50 µA (Typical)
    • 0.1-µA Standby
  • Resolution: 9 to 12 Bits, User-Selectable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • 8 I2C/SMBus Addresses
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small VSSOP-8 and SOIC-8 Packages
  • No Specified Power-up Sequence Required; Two-Wire Bus Pullups May Be Enabled Before V+
  • High Accuracy:
    • ±0.5°C (Maximum) From −20°C to 100°C
    • ±1°C (Maximum) From −40°C to 125°C
  • Low Quiescent Current:
    • 50 µA (Typical)
    • 0.1-µA Standby
  • Resolution: 9 to 12 Bits, User-Selectable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • 8 I2C/SMBus Addresses
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small VSSOP-8 and SOIC-8 Packages
  • No Specified Power-up Sequence Required; Two-Wire Bus Pullups May Be Enabled Before V+

The TMP275 is a ±0.5°C accurate integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate as low as 2.7-V supply voltage and is pin- and register-compatible with the Texas Instruments LM75, TMP75, TMP75B, and TMP175 devices. This device is available in SOIC-8 and VSSOP-8 packages, and it requires no external components to sense the temperature. The TMP275 is capable of reading temperatures with a maximum resolution of 0.0625°C (12 bits) and as low as 0.5°C (9 bits), which allows the user to maximize efficiency by programming for higher resolution or faster conversion time. The device is specified over a temperature range of –40°C to 125°C.

The TMP275 device features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP275 the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

The TMP275 is a ±0.5°C accurate integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate as low as 2.7-V supply voltage and is pin- and register-compatible with the Texas Instruments LM75, TMP75, TMP75B, and TMP175 devices. This device is available in SOIC-8 and VSSOP-8 packages, and it requires no external components to sense the temperature. The TMP275 is capable of reading temperatures with a maximum resolution of 0.0625°C (12 bits) and as low as 0.5°C (9 bits), which allows the user to maximize efficiency by programming for higher resolution or faster conversion time. The device is specified over a temperature range of –40°C to 125°C.

The TMP275 device features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP275 the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TMP1075 ACTIVE 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75 Smaller packages available, can support up to 32 I²C addresses, 1.62-V to 5.5-V supply and is NIST traceable

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LM75SW-LINUX — Linux Driver for I2C temperature sensors

The Linux driver support LM75 compatible Temperature Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • LM75A
  • TMP100
  • TMP101
  • (...)
Supported products & hardware
Simulation model

TMP275 IBIS Model

SLOM204.ZIP (22 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00018 — Temperature Sensor Interface Module for Programmable Logic Controllers (PLC)

The TIDA-00018 reference design enables faster development of high precision temperature measurement solutions using 24-Bit delta-sigma ADC and most widely used temperature sensors like thermocouple and RTD. The design guide will address the sensor signal conditioning, thermocouple cold junction (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos