The TPL7407L is a high-voltage, high-current NMOS transistor array. This device consists of seven NMOS transistors that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The maximum drain-current rating of a single NMOS channel is 600 mA. New regulation and drive circuitry added to give maximum drive strength across all GPIO ranges (1.8 V – 5.0 V).The transistors can be paralleled for higher current capability.
The TPL7407L's key benefit is its improved power efficiency and lower leakage than a Bipolar Darlington Implementation. With the lower VOL the user is dissipating less than half the power than traditional relay drivers with currents less than 250 mA per channel.
PART NUMBER | PACKAGE (PINS) | BODY SIZE (NOM) |
---|---|---|
TPL7407LD | SOIC (16) | 9.90 mm x 3.91 mm |
TPL7407LPW | TSSOP (16) | 5.00 mm x 4.40 mm |
Changes from C Revision (September 2015) to D Revision
Changes from B Revision (September 2014) to C Revision
Changes from A Revision (August 2014) to B Revision
Changes from * Revision (January 2014) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COM | 9 | — | Supply pin that should be tied to 8.5 V or higher for proper operation (see Power Supply Recommendations for further instruction) |
GND | 8 | — | Ground pin |
IN(X) | 1, 2, 3, 4, 5, 6, 7 | I | GPIO inputs that will drive the outputs "low" (or sink current) when driven "high" |
OUT(X) | 16, 15, 14, 13, 12, 11, 10 | O | Driver output that sinks currents after input is driven "high" |